Ert urval resulterade i 20 träffar
Version:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
4 mm
Fj. tryck1) F1 ~ [N]:
~ 3,5 N
Fj. tryck1) F2 ~ [N]:
~ 11 N
- with knob of thermoplastic – Bild 1
- d1 -0,02 -0,05: 4 mm
- d2: M8 x 1 mm
- l2 min.: 4 mm
- d3: 16 mm
- l1: 35 mm
- l3: 16 mm
- l4: 5 mm
- Fj. tryck1) F1: ~ 3,5 N
- Fj. tryck1) F2: ~ 11 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 10 g
show article view
Version:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
4 mm
Fj. tryck1) F1 ~ [N]:
~ 3 N
Fj. tryck1) F2 ~ [N]:
~ 11 N
- with knob of thermoplastic – Bild 1
- d1 -0,02 -0,05: 4 mm
- d2: M8 x 1 mm
- l2 min.: 6 mm
- d3: 16 mm
- l1: 35 mm
- l3: 16 mm
- l4: 5 mm
- Fj. tryck1) F1: ~ 3 N
- Fj. tryck1) F2: ~ 11 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 11 g
show article view
Version:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
5 mm
Fj. tryck1) F1 ~ [N]:
~ 3 N
Fj. tryck1) F2 ~ [N]:
~ 12 N
- with knob of thermoplastic – Bild 1
- d1 -0,02 -0,05: 5 mm
- d2: M10 x 1 mm
- l2 min.: 5 mm
- d3: 19 mm
- l1: 40 mm
- l3: 18 mm
- l4: 6 mm
- Fj. tryck1) F1: ~ 3 N
- Fj. tryck1) F2: ~ 12 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 18 g
show article view
Version:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
5 mm
Fj. tryck1) F1 ~ [N]:
~ 3 N
Fj. tryck1) F2 ~ [N]:
~ 14 N
- with knob of thermoplastic – Bild 1
- d1 -0,02 -0,05: 5 mm
- d2: M10 x 1 mm
- l2 min.: 8 mm
- d3: 19 mm
- l1: 40 mm
- l3: 18 mm
- l4: 6 mm
- Fj. tryck1) F1: ~ 3 N
- Fj. tryck1) F2: ~ 14 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 18 g
show article view
Version:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
6 mm
Fj. tryck1) F1 ~ [N]:
~ 4,5 N
Fj. tryck1) F2 ~ [N]:
~ 16 N
- with knob of thermoplastic – Bild 1
- d1 -0,02 -0,05: 6 mm
- d2: M12 x 1,5 mm
- l2 min.: 6 mm
- d3: 23 mm
- l1: 48 mm
- l3: 22 mm
- l4: 6 mm
- Fj. tryck1) F1: ~ 4,5 N
- Fj. tryck1) F2: ~ 16 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 30 g
show article view
Version:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
6 mm
Fj. tryck1) F1 ~ [N]:
~ 4 N
Fj. tryck1) F2 ~ [N]:
~ 20 N
- with knob of thermoplastic – Bild 1
- d1 -0,02 -0,05: 6 mm
- d2: M12 x 1,5 mm
- l2 min.: 9 mm
- d3: 23 mm
- l1: 48 mm
- l3: 22 mm
- l4: 6 mm
- Fj. tryck1) F1: ~ 4 N
- Fj. tryck1) F2: ~ 20 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 30 g
show article view
Version:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
8 mm
Fj. tryck1) F1 ~ [N]:
~ 6 N
Fj. tryck1) F2 ~ [N]:
~ 23 N
- with knob of thermoplastic – Bild 1
- d1 -0,02 -0,05: 8 mm
- d2: M16 x 1,5 mm
- l2 min.: 8 mm
- d3: 28 mm
- l1: 58 mm
- l3: 26 mm
- l4: 8 mm
- Fj. tryck1) F1: ~ 6 N
- Fj. tryck1) F2: ~ 23 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 66 g
show article view
Version:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
8 mm
Fj. tryck1) F1 ~ [N]:
~ 7 N
Fj. tryck1) F2 ~ [N]:
~ 26 N
- with knob of thermoplastic – Bild 1
- d1 -0,02 -0,05: 8 mm
- d2: M16 x 1,5 mm
- l2 min.: 12 mm
- d3: 28 mm
- l1: 58 mm
- l3: 26 mm
- l4: 8 mm
- Fj. tryck1) F1: ~ 7 N
- Fj. tryck1) F2: ~ 26 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 63 g
show article view
Version:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
10 mm
Fj. tryck1) F1 ~ [N]:
~ 7,5 N
Fj. tryck1) F2 ~ [N]:
~ 32 N
- with knob of thermoplastic – Bild 1
- d1 -0,02 -0,05: 10 mm
- d2: M16 x 1,5 mm
- l2 min.: 12 mm
- d3: 28 mm
- l1: 58 mm
- l3: 26 mm
- l4: 8 mm
- Fj. tryck1) F1: ~ 7,5 N
- Fj. tryck1) F2: ~ 32 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 64 g
show article view
Version:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
12 mm
Fj. tryck1) F1 ~ [N]:
~ 9 N
Fj. tryck1) F2 ~ [N]:
~ 32 N
- with knob of thermoplastic – Bild 1
- d1 -0,02 -0,05: 12 mm
- d2: M20 x 1,5 mm
- l2 min.: 15 mm
- d3: 33 mm
- l1: 71,5 mm
- l3: 33 mm
- l4: 10 mm
- Fj. tryck1) F1: ~ 9 N
- Fj. tryck1) F2: ~ 32 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 129 g
show article view
Version:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
4 mm
Fj. tryck1) F1 ~ [N]:
~ 3,5 N
Fj. tryck1) F2 ~ [N]:
~ 11 N
- with knob from stainless steel – Bild 2
- d1 -0,02 -0,05: 4 mm
- d2: M8 x 1 mm
- l2 min.: 8 mm
- d3: 16 mm
- l1: 35 mm
- l3: 16 mm
- l4: 5 mm
- Fj. tryck1) F1: ~ 3,5 N
- Fj. tryck1) F2: ~ 11 N
- Operating temperature range max.: 100 °C
- Vikt: 20 g
show article view
Version:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
4 mm
Fj. tryck1) F1 ~ [N]:
~ 3 N
Fj. tryck1) F2 ~ [N]:
~ 11 N
- with knob from stainless steel – Bild 2
- d1 -0,02 -0,05: 4 mm
- d2: M8 x 1 mm
- l2 min.: 6 mm
- d3: 16 mm
- l1: 35 mm
- l3: 16 mm
- l4: 5 mm
- Fj. tryck1) F1: ~ 3 N
- Fj. tryck1) F2: ~ 11 N
- Operating temperature range max.: 100 °C
- Vikt: 20 g
show article view
Version:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
5 mm
Fj. tryck1) F1 ~ [N]:
~ 3 N
Fj. tryck1) F2 ~ [N]:
~ 12 N
- with knob from stainless steel – Bild 2
- d1 -0,02 -0,05: 5 mm
- d2: M10 x 1 mm
- l2 min.: 5 mm
- d3: 18 mm
- l1: 40 mm
- l3: 18 mm
- l4: 6 mm
- Fj. tryck1) F1: ~ 3 N
- Fj. tryck1) F2: ~ 12 N
- Operating temperature range max.: 100 °C
- Vikt: 32 g
show article view
Version:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
5 mm
Fj. tryck1) F1 ~ [N]:
~ 3 N
Fj. tryck1) F2 ~ [N]:
~ 14 N
- with knob from stainless steel – Bild 2
- d1 -0,02 -0,05: 5 mm
- d2: M10 x 1 mm
- l2 min.: 8 mm
- d3: 18 mm
- l1: 40 mm
- l3: 18 mm
- l4: 6 mm
- Fj. tryck1) F1: ~ 3 N
- Fj. tryck1) F2: ~ 14 N
- Operating temperature range max.: 100 °C
- Vikt: 32 g
show article view
Version:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
6 mm
Fj. tryck1) F1 ~ [N]:
~ 4,5 N
Fj. tryck1) F2 ~ [N]:
~ 16 N
- with knob from stainless steel – Bild 2
- d1 -0,02 -0,05: 6 mm
- d2: M12 x 1,5 mm
- l2 min.: 6 mm
- d3: 22 mm
- l1: 48 mm
- l3: 22 mm
- l4: 6 mm
- Fj. tryck1) F1: ~ 4,5 N
- Fj. tryck1) F2: ~ 16 N
- Operating temperature range max.: 100 °C
- Vikt: 63 g
show article view
Version:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
6 mm
Fj. tryck1) F1 ~ [N]:
~ 4 N
Fj. tryck1) F2 ~ [N]:
~ 20 N
- with knob from stainless steel – Bild 2
- d1 -0,02 -0,05: 6 mm
- d2: M12 x 1,5 mm
- l2 min.: 9 mm
- d3: 22 mm
- l1: 48 mm
- l3: 22 mm
- l4: 6 mm
- Fj. tryck1) F1: ~ 4 N
- Fj. tryck1) F2: ~ 20 N
- Operating temperature range max.: 100 °C
- Vikt: 56 g
show article view
Version:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
8 mm
Fj. tryck1) F1 ~ [N]:
~ 6 N
Fj. tryck1) F2 ~ [N]:
20 N
- with knob from stainless steel – Bild 2
- d1 -0,02 -0,05: 8 mm
- d2: M16 x 1,5 mm
- l2 min.: 8 mm
- d3: 27 mm
- l1: 58 mm
- l3: 26 mm
- l4: 8 mm
- Fj. tryck1) F1: ~ 6 N
- Fj. tryck1) F2: 20 N
- Operating temperature range max.: 100 °C
- Vikt: 107 g
show article view
Version:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
8 mm
Fj. tryck1) F1 ~ [N]:
~ 7 N
Fj. tryck1) F2 ~ [N]:
~ 26 N
- with knob from stainless steel – Bild 2
- d1 -0,02 -0,05: 8 mm
- d2: M16 x 1,5 mm
- l2 min.: 12 mm
- d3: 27 mm
- l1: 58 mm
- l3: 26 mm
- l4: 8 mm
- Fj. tryck1) F1: ~ 7 N
- Fj. tryck1) F2: ~ 26 N
- Operating temperature range max.: 100 °C
- Vikt: 109 g
show article view
Version:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
10 mm
Fj. tryck1) F1 ~ [N]:
~ 7,5 N
Fj. tryck1) F2 ~ [N]:
~ 32 N
- with knob from stainless steel – Bild 2
- d1 -0,02 -0,05: 10 mm
- d2: M16 x 1,5 mm
- l2 min.: 12 mm
- d3: 27 mm
- l1: 58 mm
- l3: 26 mm
- l4: 8 mm
- Fj. tryck1) F1: ~ 7,5 N
- Fj. tryck1) F2: ~ 32 N
- Operating temperature range max.: 100 °C
- Vikt: 111 g
show article view
Version:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
12 mm
Fj. tryck1) F1 ~ [N]:
~ 9 N
Fj. tryck1) F2 ~ [N]:
~ 32 N
- with knob from stainless steel – Bild 2
- d1 -0,02 -0,05: 12 mm
- d2: M20 x 1,5 mm
- l2 min.: 15 mm
- d3: 32 mm
- l1: 71,5 mm
- l3: 33 mm
- l4: 10 mm
- Fj. tryck1) F1: ~ 9 N
- Fj. tryck1) F2: ~ 32 N
- Operating temperature range max.: 100 °C
- Vikt: 203 g
show article view
Material
Kropp
Låspinne
- Rostfritt stål 1.4401 förnicklat
Grepp
- Thermoplast PA 6, gråsvart, matt
- Rostfritt stål 1.4401
Låsmutter
Not
Knopp ej demonterbar
Låsmutter beställs separat.
Produkt:
Lock nuts ISO 8675 (DIN 439)
d2: M8 x 1 mm
- Lock nuts ISO 8675 (DIN 439), Rostfritt stål 1.4401
- d2: M8 x 1 mm
- TextTabueberschrift#233SW: 13 mm
- Vikt: 2,8 g
Produkt:
Lock nuts ISO 8675 (DIN 439)
d2: M10 x 1 mm
- Lock nuts ISO 8675 (DIN 439), Rostfritt stål 1.4401
- d2: M10 x 1 mm
- TextTabueberschrift#233SW: 16 mm
- Vikt: 5,4 g
Produkt:
Lock nuts ISO 8675 (DIN 439)
d2: M12 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), Rostfritt stål 1.4401
- d2: M12 x 1,5 mm
- TextTabueberschrift#233SW: 18 mm
- Vikt: 7,6 g
Produkt:
Lock nuts ISO 8675 (DIN 439)
d2: M16 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), Rostfritt stål 1.4401
- d2: M16 x 1,5 mm
- TextTabueberschrift#233SW: 24 mm
- Vikt: 18 g
Produkt:
Lock nuts ISO 8675 (DIN 439)
d2: M20 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), Rostfritt stål 1.4401
- d2: M20 x 1,5 mm
- TextTabueberschrift#233SW: 30 mm
- Vikt: 33 g
Datablad EH 22120. Indexbultar – with hexagon collar, stainless steel A4
Nedladdningskorg:
RoHS-kompatibel
Överensstämmer med direktiv 2011/65/EU och direktiv 2015/863
Innehåller inte SVHC-ämnen
Inga SVHC-ämnen med mer än 0,1 % w/w - SVHC-lista [REACH] per 23.01.2024.
Innehåller inte ämnen i proposition 65
Inga Proposition 65-ämnen inkluderade
https://www.P65Warnings.ca.gov/
Fri från konfliktmineraler