Indexbultar kompakt med sexkant och låsning

EH 22110.

Indexbultar används för indexering av hål.

Modeller med / utan låsning har samma bygghöjd.

Tack vare gängsläppningen kan indexbulten skruvas helt in.

Ert urval resulterade i 44 träffar

Material
Version
d1 -0,02 -0,05 [mm]
d2 [mm]
l2 min. [mm]
Fj. tryck1) F1 ~ [N]
Fj. tryck1) F2 ~ [N]

Fler detaljer

Artikel nr.
CAD / Dokument
Pris [€]
Tillgängliga
Material:
stål    
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
l2 min. [mm]:
4 mm
Fj. tryck1) F1 ~ [N]:
~ 4,5 N
Fj. tryck1) F2 ~ [N]:
~ 12 N
Artikel nr.:
22110.0123
CAD
Dokument
Indexbultar kompakt
  • with knob, black, stål    
  • d1 -0,02 -0,05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 4 mm
  • d3: 16 mm
  • l1: 35 mm
  • l3: 16 mm
  • l4: 5 mm
  • SW: 10 mm
  • Fj. tryck1) F1: ~ 4,5 N
  • Fj. tryck1) F2: ~ 12 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 12 g
show article view
Indexbultar kompakt
Material:
stål    
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
l2 min. [mm]:
6 mm
Fj. tryck1) F1 ~ [N]:
~ 4 N
Fj. tryck1) F2 ~ [N]:
~ 12,5 N
Artikel nr.:
22110.0124
CAD
Dokument
Indexbultar kompakt
  • with knob, black, stål    
  • d1 -0,02 -0,05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 6 mm
  • d3: 16 mm
  • l1: 35 mm
  • l3: 16 mm
  • l4: 5 mm
  • SW: 10 mm
  • Fj. tryck1) F1: ~ 4 N
  • Fj. tryck1) F2: ~ 12,5 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 12 g
show article view
Indexbultar kompakt
Material:
stål    
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
l2 min. [mm]:
5 mm
Fj. tryck1) F1 ~ [N]:
~ 5 N
Fj. tryck1) F2 ~ [N]:
~ 15 N
Artikel nr.:
22110.0126
CAD
Dokument
Indexbultar kompakt
  • with knob, black, stål    
  • d1 -0,02 -0,05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 5 mm
  • d3: 19 mm
  • l1: 40 mm
  • l3: 18 mm
  • l4: 6 mm
  • SW: 12 mm
  • Fj. tryck1) F1: ~ 5 N
  • Fj. tryck1) F2: ~ 15 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 20 g
show article view
Indexbultar kompakt
Material:
stål    
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
l2 min. [mm]:
8 mm
Fj. tryck1) F1 ~ [N]:
~ 5 N
Fj. tryck1) F2 ~ [N]:
~ 18 N
Artikel nr.:
22110.0127
CAD
Dokument
Indexbultar kompakt
  • with knob, black, stål    
  • d1 -0,02 -0,05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 8 mm
  • d3: 19 mm
  • l1: 40 mm
  • l3: 18 mm
  • l4: 6 mm
  • SW: 12 mm
  • Fj. tryck1) F1: ~ 5 N
  • Fj. tryck1) F2: ~ 18 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 20 g
show article view
Indexbultar kompakt
Material:
stål    
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
l2 min. [mm]:
6 mm
Fj. tryck1) F1 ~ [N]:
~ 6,5 N
Fj. tryck1) F2 ~ [N]:
~ 19 N
Artikel nr.:
22110.0129
CAD
Dokument
Indexbultar kompakt
  • with knob, black, stål    
  • d1 -0,02 -0,05: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 6 mm
  • d3: 23 mm
  • l1: 48 mm
  • l3: 22 mm
  • l4: 6 mm
  • SW: 14 mm
  • Fj. tryck1) F1: ~ 6,5 N
  • Fj. tryck1) F2: ~ 19 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 31 g
show article view
Indexbultar kompakt
Material:
stål    
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
l2 min. [mm]:
9 mm
Fj. tryck1) F1 ~ [N]:
~ 6 N
Fj. tryck1) F2 ~ [N]:
~ 25 N
Artikel nr.:
22110.0130
CAD
Dokument
Indexbultar kompakt
  • with knob, black, stål    
  • d1 -0,02 -0,05: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 9 mm
  • d3: 23 mm
  • l1: 48 mm
  • l3: 22 mm
  • l4: 6 mm
  • SW: 14 mm
  • Fj. tryck1) F1: ~ 6 N
  • Fj. tryck1) F2: ~ 25 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 33 g
show article view
Indexbultar kompakt
Material:
stål    
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
8 mm
Fj. tryck1) F1 ~ [N]:
~ 8,5 N
Fj. tryck1) F2 ~ [N]:
~ 26 N
Artikel nr.:
22110.0132
CAD
Dokument
Indexbultar kompakt
  • with knob, black, stål    
  • d1 -0,02 -0,05: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 8 mm
  • d3: 28 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • SW: 17 mm
  • Fj. tryck1) F1: ~ 8,5 N
  • Fj. tryck1) F2: ~ 26 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 65 g
show article view
Indexbultar kompakt
Material:
stål    
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
12 mm
Fj. tryck1) F1 ~ [N]:
~ 8,5 N
Fj. tryck1) F2 ~ [N]:
~ 28 N
Artikel nr.:
22110.0133
CAD
Dokument
Indexbultar kompakt
  • with knob, black, stål    
  • d1 -0,02 -0,05: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 28 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • SW: 17 mm
  • Fj. tryck1) F1: ~ 8,5 N
  • Fj. tryck1) F2: ~ 28 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 68 g
show article view
Indexbultar kompakt
Material:
stål    
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
10 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
12 mm
Fj. tryck1) F1 ~ [N]:
~ 9,5 N
Fj. tryck1) F2 ~ [N]:
~ 38 N
Artikel nr.:
22110.0135
CAD
Dokument
Indexbultar kompakt
  • with knob, black, stål    
  • d1 -0,02 -0,05: 10 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 28 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • SW: 17 mm
  • Fj. tryck1) F1: ~ 9,5 N
  • Fj. tryck1) F2: ~ 38 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 69 g
show article view
Indexbultar kompakt
Material:
stål    
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
12 mm
d2 [mm]:
M20 x 1,5 mm
l2 min. [mm]:
15 mm
Fj. tryck1) F1 ~ [N]:
~ 11,5 N
Fj. tryck1) F2 ~ [N]:
~ 40 N
Artikel nr.:
22110.0136
CAD
Dokument
Indexbultar kompakt
  • with knob, black, stål    
  • d1 -0,02 -0,05: 12 mm
  • d2: M20 x 1,5 mm
  • l2 min.: 15 mm
  • d3: 33 mm
  • l1: 67 mm
  • l3: 33 mm
  • l4: 10 mm
  • SW: 22 mm
  • Fj. tryck1) F1: ~ 11,5 N
  • Fj. tryck1) F2: ~ 40 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 125 g
show article view
Indexbultar kompakt
Material:
stål    
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
16 mm
d2 [mm]:
M24 x 2 mm
l2 min. [mm]:
20 mm
Fj. tryck1) F1 ~ [N]:
~ 13 N
Fj. tryck1) F2 ~ [N]:
~ 54 N
Artikel nr.:
22110.0137
CAD
Dokument
Indexbultar kompakt
  • with knob, black, stål    
  • d1 -0,02 -0,05: 16 mm
  • d2: M24 x 2 mm
  • l2 min.: 20 mm
  • d3: 33 mm
  • l1: 78,5 mm
  • l3: 38 mm
  • l4: 12 mm
  • SW: 27 mm
  • Fj. tryck1) F1: ~ 13 N
  • Fj. tryck1) F2: ~ 54 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 219 g
show article view
Indexbultar kompakt
Material:
rostfritt stål
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
l2 min. [mm]:
4 mm
Fj. tryck1) F1 ~ [N]:
~ 4,5 N
Fj. tryck1) F2 ~ [N]:
~ 12 N
Artikel nr.:
22110.0223
CAD
Dokument
Indexbultar kompakt
  • with knob, black, rostfritt stål
  • d1 -0,02 -0,05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 4 mm
  • d3: 16 mm
  • l1: 35 mm
  • l3: 16 mm
  • l4: 5 mm
  • SW: 10 mm
  • Fj. tryck1) F1: ~ 4,5 N
  • Fj. tryck1) F2: ~ 12 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 12 g
show article view
Indexbultar kompakt
Material:
rostfritt stål
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
l2 min. [mm]:
6 mm
Fj. tryck1) F1 ~ [N]:
~ 4 N
Fj. tryck1) F2 ~ [N]:
~ 12,5 N
Artikel nr.:
22110.0224
CAD
Dokument
Indexbultar kompakt
  • with knob, black, rostfritt stål
  • d1 -0,02 -0,05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 6 mm
  • d3: 16 mm
  • l1: 35 mm
  • l3: 16 mm
  • l4: 5 mm
  • SW: 10 mm
  • Fj. tryck1) F1: ~ 4 N
  • Fj. tryck1) F2: ~ 12,5 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 12 g
show article view
Indexbultar kompakt
Material:
rostfritt stål
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
l2 min. [mm]:
5 mm
Fj. tryck1) F1 ~ [N]:
~ 5 N
Fj. tryck1) F2 ~ [N]:
~ 15 N
Artikel nr.:
22110.0226
CAD
Dokument
Indexbultar kompakt
  • with knob, black, rostfritt stål
  • d1 -0,02 -0,05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 5 mm
  • d3: 19 mm
  • l1: 40 mm
  • l3: 18 mm
  • l4: 6 mm
  • SW: 12 mm
  • Fj. tryck1) F1: ~ 5 N
  • Fj. tryck1) F2: ~ 15 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 20 g
show article view
Indexbultar kompakt
Material:
rostfritt stål
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
l2 min. [mm]:
8 mm
Fj. tryck1) F1 ~ [N]:
~ 5 N
Fj. tryck1) F2 ~ [N]:
~ 18 N
Artikel nr.:
22110.0227
CAD
Dokument
Indexbultar kompakt
  • with knob, black, rostfritt stål
  • d1 -0,02 -0,05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 8 mm
  • d3: 19 mm
  • l1: 40 mm
  • l3: 18 mm
  • l4: 6 mm
  • SW: 12 mm
  • Fj. tryck1) F1: ~ 5 N
  • Fj. tryck1) F2: ~ 18 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 20 g
show article view
Indexbultar kompakt
Material:
rostfritt stål
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
l2 min. [mm]:
6 mm
Fj. tryck1) F1 ~ [N]:
~ 6,5 N
Fj. tryck1) F2 ~ [N]:
~ 19 N
Artikel nr.:
22110.0229
CAD
Dokument
Indexbultar kompakt
  • with knob, black, rostfritt stål
  • d1 -0,02 -0,05: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 6 mm
  • d3: 23 mm
  • l1: 48 mm
  • l3: 22 mm
  • l4: 6 mm
  • SW: 14 mm
  • Fj. tryck1) F1: ~ 6,5 N
  • Fj. tryck1) F2: ~ 19 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 31 g
show article view
Indexbultar kompakt
Material:
rostfritt stål
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
l2 min. [mm]:
9 mm
Fj. tryck1) F1 ~ [N]:
~ 6 N
Fj. tryck1) F2 ~ [N]:
~ 25 N
Artikel nr.:
22110.0230
CAD
Dokument
Indexbultar kompakt
  • with knob, black, rostfritt stål
  • d1 -0,02 -0,05: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 9 mm
  • d3: 23 mm
  • l1: 48 mm
  • l3: 22 mm
  • l4: 6 mm
  • SW: 14 mm
  • Fj. tryck1) F1: ~ 6 N
  • Fj. tryck1) F2: ~ 25 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 33 g
show article view
Indexbultar kompakt
Material:
rostfritt stål
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
8 mm
Fj. tryck1) F1 ~ [N]:
~ 8,5 N
Fj. tryck1) F2 ~ [N]:
~ 26 N
Artikel nr.:
22110.0232
CAD
Dokument
Indexbultar kompakt
  • with knob, black, rostfritt stål
  • d1 -0,02 -0,05: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 8 mm
  • d3: 28 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • SW: 17 mm
  • Fj. tryck1) F1: ~ 8,5 N
  • Fj. tryck1) F2: ~ 26 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 65 g
show article view
Indexbultar kompakt
Material:
rostfritt stål
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
12 mm
Fj. tryck1) F1 ~ [N]:
~ 8,5 N
Fj. tryck1) F2 ~ [N]:
~ 28 N
Artikel nr.:
22110.0233
CAD
Dokument
Indexbultar kompakt
  • with knob, black, rostfritt stål
  • d1 -0,02 -0,05: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 28 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • SW: 17 mm
  • Fj. tryck1) F1: ~ 8,5 N
  • Fj. tryck1) F2: ~ 28 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 68 g
show article view
Indexbultar kompakt
Material:
rostfritt stål
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
10 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
12 mm
Fj. tryck1) F1 ~ [N]:
~ 9,5 N
Fj. tryck1) F2 ~ [N]:
~ 38 N
Artikel nr.:
22110.0235
CAD
Dokument
Indexbultar kompakt
  • with knob, black, rostfritt stål
  • d1 -0,02 -0,05: 10 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 28 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • SW: 17 mm
  • Fj. tryck1) F1: ~ 9,5 N
  • Fj. tryck1) F2: ~ 38 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 69 g
show article view
Indexbultar kompakt
Material:
rostfritt stål
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
12 mm
d2 [mm]:
M20 x 1,5 mm
l2 min. [mm]:
15 mm
Fj. tryck1) F1 ~ [N]:
~ 11,5 N
Fj. tryck1) F2 ~ [N]:
~ 40 N
Artikel nr.:
22110.0236
CAD
Dokument
Indexbultar kompakt
  • with knob, black, rostfritt stål
  • d1 -0,02 -0,05: 12 mm
  • d2: M20 x 1,5 mm
  • l2 min.: 15 mm
  • d3: 33 mm
  • l1: 67 mm
  • l3: 33 mm
  • l4: 10 mm
  • SW: 22 mm
  • Fj. tryck1) F1: ~ 11,5 N
  • Fj. tryck1) F2: ~ 40 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 125 g
show article view
Indexbultar kompakt
Material:
rostfritt stål
Version:
with knob, black
d1 -0,02 -0,05 [mm]:
16 mm
d2 [mm]:
M24 x 2 mm
l2 min. [mm]:
20 mm
Fj. tryck1) F1 ~ [N]:
~ 13 N
Fj. tryck1) F2 ~ [N]:
~ 54 N
Artikel nr.:
22110.0237
CAD
Dokument
Indexbultar kompakt
  • with knob, black, rostfritt stål
  • d1 -0,02 -0,05: 16 mm
  • d2: M24 x 2 mm
  • l2 min.: 20 mm
  • d3: 33 mm
  • l1: 78,5 mm
  • l3: 38 mm
  • l4: 12 mm
  • SW: 27 mm
  • Fj. tryck1) F1: ~ 13 N
  • Fj. tryck1) F2: ~ 54 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 219 g
show article view
Indexbultar kompakt
Material:
stål    
Version:
with knob, red
d1 -0,02 -0,05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
l2 min. [mm]:
4 mm
Fj. tryck1) F1 ~ [N]:
~ 4,5 N
Fj. tryck1) F2 ~ [N]:
~ 12 N
Artikel nr.:
22110.2123
CAD
Dokument
Indexbultar kompakt
  • with knob, red, stål    
  • d1 -0,02 -0,05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 4 mm
  • d3: 16 mm
  • l1: 35 mm
  • l3: 16 mm
  • l4: 5 mm
  • SW: 10 mm
  • Fj. tryck1) F1: ~ 4,5 N
  • Fj. tryck1) F2: ~ 12 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 11 g
show article view
Indexbultar kompakt
Material:
stål    
Version:
with knob, red
d1 -0,02 -0,05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
l2 min. [mm]:
6 mm
Fj. tryck1) F1 ~ [N]:
~ 4 N
Fj. tryck1) F2 ~ [N]:
~ 12,5 N
Artikel nr.:
22110.2124
CAD
Dokument
Indexbultar kompakt
  • with knob, red, stål    
  • d1 -0,02 -0,05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 6 mm
  • d3: 16 mm
  • l1: 35 mm
  • l3: 16 mm
  • l4: 5 mm
  • SW: 10 mm
  • Fj. tryck1) F1: ~ 4 N
  • Fj. tryck1) F2: ~ 12,5 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Vikt: 13 g
show article view
Indexbultar kompakt

Material

Kropp

  • Stål, svartoxiderat
  • Rostfritt stål 1.4305   

Låspinne

  • Stål, härdat
  • Rostfritt stål 1.4305, förnicklat

Grepp

  • Termoplast (PA 6), svart, matt
  • Thermoplast PA 6, red, dull

Not

Knopp ej demonterbar

Låsmutter beställs separat.

Produkt
Artikel nr.
CAD
Tillgängliga
Produkt:
Lock nuts ISO 8675 (DIN 439)
för indexbultar
d2: M8 x 1 mm
Artikel nr.:
22120.0114
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), stål    
  • d2: M8 x 1 mm
  • TextTabueberschrift#233SW: 13 mm
  • Vikt: 2,7 g
Produkt:
Lock nuts ISO 8675 (DIN 439)
för indexbultar
d2: M10 x 1 mm
Artikel nr.:
22120.0115
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), stål    
  • d2: M10 x 1 mm
  • TextTabueberschrift#233SW: 16 mm
  • Vikt: 5,2 g
Produkt:
Lock nuts ISO 8675 (DIN 439)
för indexbultar
d2: M12 x 1,5 mm
Artikel nr.:
22120.0116
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), stål    
  • d2: M12 x 1,5 mm
  • TextTabueberschrift#233SW: 18 mm
  • Vikt: 7,5 g
Produkt:
Lock nuts ISO 8675 (DIN 439)
för indexbultar
d2: M16 x 1,5 mm
Artikel nr.:
22120.0118
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), stål    
  • d2: M16 x 1,5 mm
  • TextTabueberschrift#233SW: 24 mm
  • Vikt: 15 g
Produkt:
Lock nuts ISO 8675 (DIN 439)
för indexbultar
d2: M20 x 1,5 mm
Artikel nr.:
22120.0120
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), stål    
  • d2: M20 x 1,5 mm
  • TextTabueberschrift#233SW: 30 mm
  • Vikt: 32 g
Produkt:
Lock nuts ISO 8675 (DIN 439)
för indexbultar
d2: M8 x 1 mm
Artikel nr.:
22120.0514
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), rostfritt stål
  • d2: M8 x 1 mm
  • TextTabueberschrift#233SW: 13 mm
  • Vikt: 2,7 g
Produkt:
Lock nuts ISO 8675 (DIN 439)
för indexbultar
d2: M10 x 1 mm
Artikel nr.:
22120.0515
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), rostfritt stål
  • d2: M10 x 1 mm
  • TextTabueberschrift#233SW: 16 mm
  • Vikt: 5,2 g
Produkt:
Lock nuts ISO 8675 (DIN 439)
för indexbultar
d2: M12 x 1,5 mm
Artikel nr.:
22120.0516
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), rostfritt stål
  • d2: M12 x 1,5 mm
  • TextTabueberschrift#233SW: 18 mm
  • Vikt: 7,5 g
Produkt:
Lock nuts ISO 8675 (DIN 439)
för indexbultar
d2: M16 x 1,5 mm
Artikel nr.:
22120.0518
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), rostfritt stål
  • d2: M16 x 1,5 mm
  • TextTabueberschrift#233SW: 24 mm
  • Vikt: 15 g
Produkt:
Lock nuts ISO 8675 (DIN 439)
för indexbultar
d2: M20 x 1,5 mm
Artikel nr.:
22120.0520
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), rostfritt stål
  • d2: M20 x 1,5 mm
  • TextTabueberschrift#233SW: 30 mm
  • Vikt: 32 g
Produkt:
Lock nuts ISO 8675 (DIN 439)
för indexbultar
d2: M24 x 2 mm
Artikel nr.:
22120.0122
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), stål    
  • d2: M24 x 2 mm
  • TextTabueberschrift#233SW: 36 mm
  • Vikt: 58 g
Produkt:
Lock nuts ISO 8675 (DIN 439)
för indexbultar
d2: M24 x 2 mm
Artikel nr.:
22120.0522
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), rostfritt stål
  • d2: M24 x 2 mm
  • TextTabueberschrift#233SW: 36 mm
  • Vikt: 58 g

Montering

Gänglängden kan justeras genom distansringar för indexbultar (EH 22120.).

Drift

Knoppen dras ut och vrids 90° och säkras med ett hack (när låspinnen inte får skjuta ut). 

Titel
Kategori
Typ
Direkt nedladdning
Nedladdningskorg
Datablad EH 22110. Indexbultar kompakt – med sexkant och låsning
Kategori:
Datablad
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg
Vänligen välj en variant (artikelnummer i beställningstabellfliken) för fullständig och detaljerad överensstämmelseinformation.