Tillbehör till: 23330. Snabbspännare skjutstångsmodell med fastsättningsgänga

Ert urval resulterade i 3 träffar

Beskrivning
Nominell dimension

Fler detaljer

Artikel nr.
CAD / Dokument
Pris [€]
Tillgängliga
Beskrivning:
Clamping screw (spare part of toggle clamps push-pull type)
Nominell dimension:
Spännskruv     
d2: M6 x 25 mm
Artikel nr.:
23330.9013
CAD
Dokument
Clamping screw (spare part of toggle clamps push-pull type)
  • Clamping screw (spare part of toggle clamps push-pull type)
  • d2: M6 x 25 mm
  • Vikt: 11 g
show article view
Clamping screw (spare part of toggle clamps push-pull type)
Beskrivning:
Clamping screw (spare part of toggle clamps push-pull type)
Nominell dimension:
Spännskruv     
d2: M8 x 35 mm
Artikel nr.:
23330.9014
CAD
Dokument
Clamping screw (spare part of toggle clamps push-pull type)
  • Clamping screw (spare part of toggle clamps push-pull type)
  • d2: M8 x 35 mm
  • Vikt: 25 g
show article view
Clamping screw (spare part of toggle clamps push-pull type)
Beskrivning:
Clamping screw (spare part of toggle clamps push-pull type)
Nominell dimension:
Spännskruv     
d2: M12 x 50 mm
Artikel nr.:
23330.9016
CAD
Dokument
Clamping screw (spare part of toggle clamps push-pull type)
  • Clamping screw (spare part of toggle clamps push-pull type)
  • d2: M12 x 50 mm
  • Vikt: 73 g
show article view
Clamping screw (spare part of toggle clamps push-pull type)