Tillbehör till: 23330. Snabbspännare förslutningsmodell med horisontal bas

Ert urval resulterade i 6 träffar

Beskrivning
Nominell dimension

Fler detaljer

Artikel nr.
CAD / Dokument
Pris [€]
Tillgängliga
Beskrivning:
Counter catch (accessories for toggle clamps hook type)
Nominell dimension:
Nominell storlek       : 3
Artikel nr.:
23330.9023
CAD
Dokument
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), stål    
  • Nominell storlek       : 3
  • l9: 26 mm
  • b3: 18 mm
  • d1: 5,2 mm
  • l4: 11 mm
  • Vikt: 15 g
show article view
Counter catch (accessories for toggle clamps hook type)
Beskrivning:
Counter catch (accessories for toggle clamps hook type)
Nominell dimension:
Nominell storlek       : 4
Artikel nr.:
23330.9024
CAD
Dokument
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), stål    
  • Nominell storlek       : 4
  • l9: 39 mm
  • b3: 23 mm
  • d1: 6,5 mm
  • l4: 14 mm
  • Vikt: 42 g
show article view
Counter catch (accessories for toggle clamps hook type)
Beskrivning:
Counter catch (accessories for toggle clamps hook type)
Nominell dimension:
Nominell storlek       : 5
Artikel nr.:
23330.9025
CAD
Dokument
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), stål    
  • Nominell storlek       : 5
  • l9: 56 mm
  • b3: 30 mm
  • d1: 8,5 mm
  • l4: 19 mm
  • Vikt: 108 g
show article view
Counter catch (accessories for toggle clamps hook type)
Beskrivning:
Counter catch (accessories for toggle clamps hook type)
Nominell dimension:
Nominell storlek       : 3
Artikel nr.:
23330.9523
CAD
Dokument
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), rostfritt stål
  • Nominell storlek       : 3
  • l9: 26 mm
  • b3: 18 mm
  • d1: 5,2 mm
  • l4: 11 mm
  • Vikt: 15 g
show article view
Counter catch (accessories for toggle clamps hook type)
Beskrivning:
Counter catch (accessories for toggle clamps hook type)
Nominell dimension:
Nominell storlek       : 4
Artikel nr.:
23330.9524
CAD
Dokument
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), rostfritt stål
  • Nominell storlek       : 4
  • l9: 39 mm
  • b3: 23 mm
  • d1: 6,5 mm
  • l4: 14 mm
  • Vikt: 42 g
show article view
Counter catch (accessories for toggle clamps hook type)
Beskrivning:
Counter catch (accessories for toggle clamps hook type)
Nominell dimension:
Nominell storlek       : 5
Artikel nr.:
23330.9525
CAD
Dokument
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), rostfritt stål
  • Nominell storlek       : 5
  • l9: 56 mm
  • b3: 30 mm
  • d1: 8,5 mm
  • l4: 19 mm
  • Vikt: 108 g
show article view
Counter catch (accessories for toggle clamps hook type)