Tillbehör till: 23330. Horisontala snabbspännare med vertikal bas

Ert urval resulterade i 4 träffar

Beskrivning
Nominell dimension

Fler detaljer

Artikel nr.
CAD / Dokument
Pris [€]
Tillgängliga
Beskrivning:
Clamping screw (spare part of toggle clamp)
Nominell dimension:
Spännskruv     
d2: M5 x 30 mm
Artikel nr.:
23330.9002
CAD
Dokument
Clamping screw (spare part of toggle clamp)
  • Clamping screw (spare part of toggle clamp), stål    
  • d2: M5 x 30 mm
  • Vikt: 11 g
show article view
Clamping screw (spare part of toggle clamp)
Beskrivning:
Clamping screw (spare part of toggle clamp)
Nominell dimension:
Spännskruv     
d2: M6 x 35 mm
Artikel nr.:
23330.9003
CAD
Dokument
Clamping screw (spare part of toggle clamp)
  • Clamping screw (spare part of toggle clamp), stål    
  • d2: M6 x 35 mm
  • Vikt: 16 g
show article view
Clamping screw (spare part of toggle clamp)
Beskrivning:
Clamping screw (spare part of toggle clamp)
Nominell dimension:
Spännskruv     
d2: M8 x 45 mm
Artikel nr.:
23330.9005
CAD
Dokument
Clamping screw (spare part of toggle clamp)
  • Clamping screw (spare part of toggle clamp), stål    
  • d2: M8 x 45 mm
  • Vikt: 38 g
show article view
Clamping screw (spare part of toggle clamp)
Beskrivning:
Clamping screw (spare part of toggle clamp)
Nominell dimension:
Spännskruv     
d2: M8 x 65 mm
Artikel nr.:
23330.9006
CAD
Dokument
Clamping screw (spare part of toggle clamp)
  • Clamping screw (spare part of toggle clamp), stål    
  • d2: M8 x 65 mm
  • Vikt: 57 g
show article view
Clamping screw (spare part of toggle clamp)