EH 23270.
The eccentric clamping clamps can be used for quick and easy workpiece clamping directly on the machine table or a base plate with T-slots.
These eccentric clamping clamps with slot tenon are locked in a T-slot, for example on the machine table, with a thrust screw. Clamping takes place via the clamping screw with eccentric head. The brass basic element ensures gentle and secure clamping.
The eccentric clamping clamps with slot tenon have the following characteristics:
検索結果は 3 ヒットしました
詳細情報
偏芯ねじ
グラブスクリュー
本体
Slot tenon
The head of the eccentric screw can slightly protrude from the body (h1).