New Items

 

 

 

SIMPLEX Plus Box Starter Kit

Application Areas:

  • For gardening and landscaping

Product features:

  • SIMPLEX soft-face mallet with the insert combination of rubber composition with “stand-up” (black, medium hard, impact cushioning, odourless, low-wear) / superplastic (white, medium hard, very durable).
  • Further development of HALDER’s top seller: The rubber insert with “stand-up” ensures back-friendly working and reduces the need to bend over.
  • Contains one extra TPE-soft insert (soft, non-marring) and one extra TPE-mid insert (medium hard, non-marring).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • Plus unique SIMPLEX Push bottle opener / cap lifter.

 

more information (Ø 80 mm)

more information (Ø 60 mm)

 

 

 

SIMPLEX Promotional Box Automotive

Application Areas:

  • Straightening work, plant construction, sheet-metal working, assembly and repair work in the automotive and truck sector

Product features:

  • Includes the SIMPLEX soft-face mallet D 40mm.
    • SIMPLEX soft-face mallet with the insert combination of copper (hard) / soft metal (silver, hard, heat-resistant).
    • Reinforced cast steel housing with great stability boosts impact force by adding weight.
    • Exceptionally rugged and durable fibre glass handle with non-slip grip, inorganic (non-sensitive to moisture).
    • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
    • Replaces classic copper and lead hammers with only one product.
  • Also included is the HALDER punch with nylon heads.
    • The little helpers made by Halder.
    • Both ends are equipped with replaceable heads made of a special nylon that is very wear-resistant and splinter-proof.
    • Allow for secure and gentle work with a steel hammer.

 

more information

 

 

 

BLACKCRAFT Promotional Box Automotive

Application Areas:

  • Assembly and repair work in the automotive and truck sector, changing stucked tires, car body construction, dent removal, positioning und adjusting of workpieces, straightening work, sheet-metal forming, maintenance work, working on components with sensitive surfaces.

Product features:

  • Includes the one-of-a-kind BLACKCRAFT soft-face mallet D60mm.
    • Non-rebound, for extra powerful strikes.
    • Noise-dampening and gentle on the joints.
    • Fully covered with a polyurethane coating: no corrosion, no scratches on the workpiece, no sparking in case of mis-strikes, additional vibration-reducing effect.
    • Long service life thanks to thick polyurethane coating on the impact sides.
    • Ergonomic, anti-slip and break-proof steel tube handle.
  • Complemented by HALDER’s magnetic holder in black, a multi-functional mount with no need to screw the holder in place.
    • Rugged plastic design.
    • Tremendous holding force thanks to six neodymium magnets (D65mm).
    • Rubber-encased contact surface is resistant to oil and prevents scratches on the holding surface.
    • Special shape provides for dual-use zones.

 

more information

 

 

 

Promotional Box Dreamteam Door and Window Construction

Application Areas:

  • Furniture assembly, joiner’s work, window and door construction.

Product features:

  • Contains the SIMPLEX soft-face mallet 50:40 with aluminium housing.
    • SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, non-marring) / TPE-mid (grey, medium hard, non-marring).
    • Oversized D50mm contact surfaces are built into the D40mm housing and offer maximum protection during work on sensitive surfaces.
    • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force (ideal for work on materials that break easily).
    • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
    • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Also included is the non-rebound SECURAL plus soft-face mallet.
    • With a special shape of the handle end that is perfect for press fitting seals of various sizes.
    • Replaceable, rectangular, lightly protruding, and medium hard inserts made of polyurethane.
    • Allows for noise-dampening and completely non-rebound work.
    • Extremely high impact force at low weight.
    • Perfectly break-proof connection between hammer head and handle thanks to the longitudinal welds of the housing.

 

more information

 

 

 

SIMPLEX soft-face mallet, 50:40 TPE-soft / TPE-mid

 

Application Areas:

  • Window and door construction, placing fragile tiles, floor tiling, positioning and adjusting of light/delicate workpieces, joiner's work, furniture assembly, parquet and laminate flooring.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, non-marring) / TPE-mid (grey, medium hard, non-marring).
  • Oversized D50mm contact surfaces are built into the D40mm housing: maximum protection during work on sensitive surfaces.
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.

 

more information

Application Areas:

  • Window and door construction, placing fragile tiles, floor tiling, positioning and adjusting of light/delicate workpieces, joiner's work, furniture assembly, parquet and laminate flooring.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, non-marring) / TPE-mid(grey, medium hard, non-marring).
  • Oversized D50mm contact surfaces are built into the D40mm housing: maximum protection during work on sensitive surfaces.
  • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force (ideal for work on materials that break easily).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.

 

more information

 

 

 

SIMPLEX insert, 50:40

Application Areas:

  • For delicate materials, drywall construction, furniture assembly, window and door construction, joiner’s work, floor tiling.

Product features:

  • Non-marring, medium hard

 

more information