SIMPLEX 소프트-페이스 망치 50:40
TPE-연질 / TPE-중질; 알루미늄 하우징과 고품질 나무 손잡이 포함

EH 3113.

This SIMPLEX soft-face mallet comes with special D50mm inserts that are built into the D40mm housing.The oversized contact surfaces provide maximum protection during the gentle processing of workpieces with sensitive surfaces. This model is available with the insert combination of TPE-soft / TPE-mid.

The blue TPE-soft insert (series 3201) is the softest insert of the SIMPLEX line and offers strong impact cushioning for work requiring a light touch. Unlike conventional rubber mallets, it does not leave behind any undesired black marring.

The grey, medium hard TPE-mid insert (series 3203) allows for a more powerful impact force that is comparable to that of the rubber composition insert (series 3202).

The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force. This makes it a cinch to process materials that break easily.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, non-marring) / TPE-mid(grey, medium hard, non-marring).
  • Oversized D50mm contact surfaces are built into the D40mm housing: maximum protection during work on sensitive surfaces.
  • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force (ideal for work on materials that break easily).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.

적용 범위

Window and door construction, placing fragile tiles, floor tiling, positioning and adjusting of light/delicate workpieces, joiner's work, furniture assembly, parquet and laminate flooring

귀하의 선택에 따라 1 건이 조회되었습니다.

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

더 자세히

제품 번호
가격 [€]
가능
Ø [mm]:
50 mm
lkopf [mm]:
110 mm
lhges [mm]:
330 mm
gewicht [g]:
630 g
제품 번호:
3113.051
SIMPLEX 소프트 페이스 망치, 50:40
  • Ø: 50 mm
  • lkopf : 110 mm
  • lhges : 330 mm
  • 길이 x 넓이 x 높이: 330 mm x 110 mm x 50 mm
  • 무게: 630 g
  • GTIN: 4030618313939
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

재질

손잡이

  • 목재

인써트 1

  • TPE-연질, 파란색
  • 자국 방지
  • 민자형

인써트 2

  • TPE-중질, 회색
  • 자국 방지
  • 중질

케이스

  • 알루미늄 Al
제목
카테고리
타입
직접 다운로드
다운로드 장바구니
데이터시트 EH 3113. SIMPLEX 소프트-페이스 망치 50:40 – TPE-연질 / TPE-중질; 알루미늄 하우징과 고품질 나무 손잡이 포함
카테고리:
데이터시트
타입:
PDF
직접 다운로드:
다운로드 장바구니:
다운로드 장바구니
SIMPLEX soft-face mallets, 50:40
카테고리:
자료
타입:
PDF
직접 다운로드:
다운로드 장바구니:
다운로드 장바구니
SIMPLEX soft-face mallets
카테고리:
자료
타입:
PDF
직접 다운로드:
다운로드 장바구니:
다운로드 장바구니
SIMPLEX 조립 지침
카테고리:
작동 메뉴얼
타입:
PDF
직접 다운로드:
다운로드 장바구니:
다운로드 장바구니
Areas of application hand tools
카테고리:
재질 정보
타입:
PDF
직접 다운로드:
다운로드 장바구니:
다운로드 장바구니

RoHS 준수

지침 2011/65/EU 및 지침 2015/863 준수

 

SVHC재질을 미포함

0.1% w/w 이상 함유된 SVHC 물질 없음 - 2024년 1월 23일 SVHC 목록.

 

식수안전 및 독성물질 관리법 물질들을 포함하지 않음

식수안전 및 독성물질 관리법 물질들이 포함되어 있지 않음
https://www.P65Warnings.ca.gov/

 

분쟁 광물 포함하지 않음

이 제품은 탄탈륨, 주석, 금 또는 텅스텐 등 민주 공화국 또는 인접 국가에서 "분쟁 광물"로 지정된 물질을 포함하지 않습니다.