Kit de ini­cia­ción caja SIM­PLEX Plus 
SIMPLEX soft-face mallet D80, rubber composition with "stand-up" / superplastic as well as one TPE-soft and one TPE-mid insert plus bottle opener

EH 3027.

The SIMPLEX starter kit is perfect all around: for work and after hours. A total of 4 different inserts allows you to configure your own individual SIMPLEX, while the included Push bottle opener, uniquely shaped after the SIMPLEX insert, complements the set.

This SIMPLEX PLUS BOX starter kit comprises the SIMPLEX soft-face mallet D80, rubber composition with "stand-up" / superplastic as well as one TPE-soft and one TPE-mid insert plus a SIMPLEX Push bottle opener.

Offering an insert combination of rubber composition / superplastic, the SIMPLEX soft-face mallet D80mm is an indispensable companion for a large number of applications. This top seller made by Halder has now been developed further: Boasting an ingenious shape, the rubber insert with “stand-up” allows the hammer to stand securely on its head and reduces the need to bend over, making it possible to work in a much more ergonomic and back-friendly manner. Ultra low-wear, impact cushioning and odourless, the proven rubber blend offers a much longer service life than a conventional rubber hammer. The superplastic insert allows for a more powerful impact force than the rubber insert. It is a medium hard plastic insert made of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable.

In addition, this promotional box also contains one replacement insert TPE-soft (soft, non-marring) and one TPE-mid (medium hard, non-marring), which allows for both laying natural stones and sensitive boards and the positioning of beams without leaving behind any annoying black rubber marring.

The SIMPLEX Push bottle opener with its SIMPLEX insert design sets itself apart with its distinctive opening technique: Simply place the bottle opener on the bottle, press down lightly, and enjoy a drink from your open bottle.

Product features:

Plus Box comprised of the SIMPLEX soft-face mallet 3027.280 and two additional inserts plus a SIMPLEX Push bottle opener.

  • SIMPLEX soft-face mallet with the insert combination of rubber composition with “stand-up” (black, medium hard, impact cushioning, odourless, low-wear) / superplastic (white, medium hard, very durable).
  • Further development of HALDER’s top seller: The rubber insert with “stand-up” ensures back-friendly working and reduces the need to bend over.
  • Contains one extra TPE-soft insert (soft, non-marring) and one extra TPE-mid insert (medium hard, non-marring).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • Plus unique SIMPLEX Push bottle opener / cap lifter.

Áreas de aplicación

Para jardinería y paisajismo

Su selección resultó en 1 aciertos

gewicht [g]

Más detalles

Artículo No.
Precio [€]
Disponible
gewicht [g]:
4400 g
Artículo No.:
3027s025
Kit de iniciación caja SIMPLEX Plus 
  • Largo x Ancho x Alto: 180 mm x 100 mm x 570 mm
  • Peso: 4400 g
  • GTIN: 4030618313977
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Título
Categoria
Tipo
Descarga directa
Cesta de descargas
Ficha técnica EH 3027. Kit de iniciación caja SIMPLEX Plus  – SIMPLEX soft-face mallet D80, rubber composition with "stand-up" / superplastic as well as one TPE-soft and one TPE-mid insert plus bottle opener
Categoria:
Ficha técnica
Tipo:
PDF
Descarga directa:
Cesta de descargas:
Cesta de descargas
Areas of application hand tools
Categoria:
Material informativo
Tipo:
PDF
Descarga directa:
Cesta de descargas:
Cesta de descargas

Cumple con RoHS

Cumple con la Directiva 2011/65/UE y la Directiva 2015/863.

 

No contiene sustancias SVHC 

Ninguna sustancia SVHC con más del 0,1% p/p contenida - Lista SVHC [REACH] desde 23.01.2024.

 

No contiene sustancias de la Proposición 65

No se incluyen sustancias de la Propuesta 65.
https://www.P65Warnings.ca.gov/

 

Libre de Materiales Conflictivos

Este producto no contiene ninguna sustancia designada como "minerales en conflicto" como tantalio, estaño, oro o tungsteno de la República Democrática del Congo o países adyacentes.