Mazos de boca blan­da SIM­PLEX, car­ca­sa de hie­rro fun­di­do, mango extra corto

SIMPLEX soft-face mallets, cast iron housing, extra short handle

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality and extra short wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.