Productfilter
Uw selectie resulteerde in 24 resultaten
d1 -0,04 -0,08 [mm]:
8 mm
Load capacity according to DIN EN 13155 F1 [kN]:
1,5 kN
Meer details
d1 -0,04 -0,08: 8 mm
l1 +0,6: 10 mm
d2 : 9,35 mm
d3 : 21,5 mm
d4 min.: 9,85 mm
l2 ±0,5: 8,75 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 1,5 kN
Load capacity according to DIN EN 13155 F2 : 1,2 kN
Load capacity according to DIN EN 13155 F3 : 0,5 kN
x min.: 1,5 mm
x max.: 5 mm
Boring H11: 8 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 270 g
show article view
d1 -0,04 -0,08 [mm]:
8 mm
Load capacity according to DIN EN 13155 F1 [kN]:
1,5 kN
Meer details
d1 -0,04 -0,08: 8 mm
l1 +0,6: 15 mm
d2 : 9,35 mm
d3 : 21,5 mm
d4 min.: 9,85 mm
l2 ±0,5: 8,75 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 1,5 kN
Load capacity according to DIN EN 13155 F2 : 1,2 kN
Load capacity according to DIN EN 13155 F3 : 0,5 kN
x min.: 1,5 mm
x max.: 10 mm
Boring H11: 8 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 273 g
show article view
d1 -0,04 -0,08 [mm]:
8 mm
Load capacity according to DIN EN 13155 F1 [kN]:
1,5 kN
Meer details
d1 -0,04 -0,08: 8 mm
l1 +0,6: 25 mm
d2 : 9,35 mm
d3 : 21,5 mm
d4 min.: 9,85 mm
l2 ±0,5: 8,75 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 1,5 kN
Load capacity according to DIN EN 13155 F2 : 1,2 kN
Load capacity according to DIN EN 13155 F3 : 0,5 kN
x min.: 1,5 mm
x max.: 15 mm
Boring H11: 8 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 275 g
show article view
d1 -0,04 -0,08 [mm]:
8 mm
Load capacity according to DIN EN 13155 F1 [kN]:
1,5 kN
Meer details
d1 -0,04 -0,08: 8 mm
l1 +0,6: 35 mm
d2 : 9,35 mm
d3 : 21,5 mm
d4 min.: 9,85 mm
l2 ±0,5: 8,75 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 1,5 kN
Load capacity according to DIN EN 13155 F2 : 1,2 kN
Load capacity according to DIN EN 13155 F3 : 0,5 kN
x min.: 1,5 mm
x max.: 15 mm
Boring H11: 8 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 280 g
show article view
d1 -0,04 -0,08 [mm]:
8,3 mm
Load capacity according to DIN EN 13155 F1 [kN]:
1,5 kN
Meer details
d1 -0,04 -0,08: 8,3 mm
l1 +0,6: 10 mm
d2 : 9,65 mm
d3 : 21,5 mm
d4 min.: 10,05 mm
l2 ±0,5: 8,75 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 1,5 kN
Load capacity according to DIN EN 13155 F2 : 1,2 kN
Load capacity according to DIN EN 13155 F3 : 0,5 kN
x min.: 1,5 mm
x max.: 5 mm
Boring H11: 8,3 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 228 g
show article view
d1 -0,04 -0,08 [mm]:
8,3 mm
Load capacity according to DIN EN 13155 F1 [kN]:
1,5 kN
Meer details
d1 -0,04 -0,08: 8,3 mm
l1 +0,6: 15 mm
d2 : 9,65 mm
d3 : 21,5 mm
d4 min.: 10,05 mm
l2 ±0,5: 8,75 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 1,5 kN
Load capacity according to DIN EN 13155 F2 : 1,2 kN
Load capacity according to DIN EN 13155 F3 : 0,5 kN
x min.: 1,5 mm
x max.: 10 mm
Boring H11: 8,3 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 229 g
show article view
d1 -0,04 -0,08 [mm]:
8,3 mm
Load capacity according to DIN EN 13155 F1 [kN]:
1,5 kN
Meer details
d1 -0,04 -0,08: 8,3 mm
l1 +0,6: 25 mm
d2 : 9,65 mm
d3 : 21,5 mm
d4 min.: 10,05 mm
l2 ±0,5: 8,75 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 1,5 kN
Load capacity according to DIN EN 13155 F2 : 1,2 kN
Load capacity according to DIN EN 13155 F3 : 0,5 kN
x min.: 1,5 mm
x max.: 15 mm
Boring H11: 8,3 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 233 g
show article view
d1 -0,04 -0,08 [mm]:
8,3 mm
Load capacity according to DIN EN 13155 F1 [kN]:
1,5 kN
Meer details
d1 -0,04 -0,08: 8,3 mm
l1 +0,6: 35 mm
d2 : 9,65 mm
d3 : 21,5 mm
d4 min.: 10,05 mm
l2 ±0,5: 8,75 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 1,5 kN
Load capacity according to DIN EN 13155 F2 : 1,2 kN
Load capacity according to DIN EN 13155 F3 : 0,5 kN
x min.: 1,5 mm
x max.: 15 mm
Boring H11: 8,3 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 238 g
show article view
d1 -0,04 -0,08 [mm]:
10 mm
Load capacity according to DIN EN 13155 F1 [kN]:
2,7 kN
Meer details
d1 -0,04 -0,08: 10 mm
l1 +0,6: 15 mm
d2 : 11,7 mm
d3 : 21,5 mm
d4 min.: 12,2 mm
l2 ±0,5: 10,2 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 2,7 kN
Load capacity according to DIN EN 13155 F2 : 2,4 kN
Load capacity according to DIN EN 13155 F3 : 2,1 kN
x min.: 1,5 mm
x max.: 10 mm
Boring H11: 10 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 277 g
show article view
d1 -0,04 -0,08 [mm]:
10 mm
Load capacity according to DIN EN 13155 F1 [kN]:
2,7 kN
Meer details
d1 -0,04 -0,08: 10 mm
l1 +0,6: 25 mm
d2 : 11,7 mm
d3 : 21,5 mm
d4 min.: 12,2 mm
l2 ±0,5: 10,2 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 2,7 kN
Load capacity according to DIN EN 13155 F2 : 2,4 kN
Load capacity according to DIN EN 13155 F3 : 2,1 kN
x min.: 1,5 mm
x max.: 10 mm
Boring H11: 10 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 281 g
show article view
d1 -0,04 -0,08 [mm]:
10 mm
Load capacity according to DIN EN 13155 F1 [kN]:
2,7 kN
Meer details
d1 -0,04 -0,08: 10 mm
l1 +0,6: 35 mm
d2 : 11,7 mm
d3 : 21,5 mm
d4 min.: 12,2 mm
l2 ±0,5: 10,2 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 2,7 kN
Load capacity according to DIN EN 13155 F2 : 2,4 kN
Load capacity according to DIN EN 13155 F3 : 2,1 kN
x min.: 1,5 mm
x max.: 10 mm
Boring H11: 10 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 292 g
show article view
d1 -0,04 -0,08 [mm]:
10 mm
Load capacity according to DIN EN 13155 F1 [kN]:
2,7 kN
Meer details
d1 -0,04 -0,08: 10 mm
l1 +0,6: 50 mm
d2 : 11,7 mm
d3 : 21,5 mm
d4 min.: 12,2 mm
l2 ±0,5: 10,2 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 2,7 kN
Load capacity according to DIN EN 13155 F2 : 2,4 kN
Load capacity according to DIN EN 13155 F3 : 2,1 kN
x min.: 1,5 mm
x max.: 10 mm
Boring H11: 10 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 298 g
show article view
d1 -0,04 -0,08 [mm]:
12 mm
Load capacity according to DIN EN 13155 F1 [kN]:
3,5 kN
Meer details
d1 -0,04 -0,08: 12 mm
l1 +0,6: 15 mm
d2 : 14,2 mm
d3 : 21,5 mm
d4 min.: 14,7 mm
l2 ±0,5: 11 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 3,5 kN
Load capacity according to DIN EN 13155 F2 : 3,2 kN
Load capacity according to DIN EN 13155 F3 : 2,8 kN
x min.: 1,5 mm
x max.: 10 mm
Boring H11: 12 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 285 g
show article view
d1 -0,04 -0,08 [mm]:
12 mm
Load capacity according to DIN EN 13155 F1 [kN]:
3,5 kN
Meer details
d1 -0,04 -0,08: 12 mm
l1 +0,6: 25 mm
d2 : 14,2 mm
d3 : 21,5 mm
d4 min.: 14,7 mm
l2 ±0,5: 11 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 3,5 kN
Load capacity according to DIN EN 13155 F2 : 3,2 kN
Load capacity according to DIN EN 13155 F3 : 2,8 kN
x min.: 1,5 mm
x max.: 15 mm
Boring H11: 12 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 292 g
show article view
d1 -0,04 -0,08 [mm]:
12 mm
Load capacity according to DIN EN 13155 F1 [kN]:
3,5 kN
Meer details
d1 -0,04 -0,08: 12 mm
l1 +0,6: 35 mm
d2 : 14,2 mm
d3 : 21,5 mm
d4 min.: 14,7 mm
l2 ±0,5: 11 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 3,5 kN
Load capacity according to DIN EN 13155 F2 : 3,2 kN
Load capacity according to DIN EN 13155 F3 : 2,8 kN
x min.: 1,5 mm
x max.: 15 mm
Boring H11: 12 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 304 g
show article view
d1 -0,04 -0,08 [mm]:
12 mm
Load capacity according to DIN EN 13155 F1 [kN]:
3,5 kN
Meer details
d1 -0,04 -0,08: 12 mm
l1 +0,6: 50 mm
d2 : 14,2 mm
d3 : 21,5 mm
d4 min.: 14,7 mm
l2 ±0,5: 11 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 3,5 kN
Load capacity according to DIN EN 13155 F2 : 3,2 kN
Load capacity according to DIN EN 13155 F3 : 2,8 kN
x min.: 1,5 mm
x max.: 15 mm
Boring H11: 12 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 316 g
show article view
d1 -0,04 -0,08 [mm]:
13,8 mm
Load capacity according to DIN EN 13155 F1 [kN]:
3,8 kN
Meer details
d1 -0,04 -0,08: 13,8 mm
l1 +0,6: 25 mm
d2 : 16,2 mm
d3 : 21,5 mm
d4 min.: 16,7 mm
l2 ±0,5: 13 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 3,8 kN
Load capacity according to DIN EN 13155 F2 : 3,5 kN
Load capacity according to DIN EN 13155 F3 : 2,8 kN
x min.: 1,5 mm
x max.: 15 mm
Boring H11: 13,8 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 260 g
show article view
d1 -0,04 -0,08 [mm]:
13,8 mm
Load capacity according to DIN EN 13155 F1 [kN]:
3,8 kN
Meer details
d1 -0,04 -0,08: 13,8 mm
l1 +0,6: 50 mm
d2 : 16,2 mm
d3 : 21,5 mm
d4 min.: 16,7 mm
l2 ±0,5: 13 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 3,8 kN
Load capacity according to DIN EN 13155 F2 : 3,5 kN
Load capacity according to DIN EN 13155 F3 : 2,8 kN
x min.: 1,5 mm
x max.: 35 mm
Boring H11: 13,8 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 290 g
show article view
d1 -0,04 -0,08 [mm]:
13,8 mm
Load capacity according to DIN EN 13155 F1 [kN]:
3,8 kN
Meer details
d1 -0,04 -0,08: 13,8 mm
l1 +0,6: 75 mm
d2 : 16,2 mm
d3 : 21,5 mm
d4 min.: 16,7 mm
l2 ±0,5: 13 mm
l3 : 25,7 mm
l4 : 36 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 87,5 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 3,8 kN
Load capacity according to DIN EN 13155 F2 : 3,5 kN
Load capacity according to DIN EN 13155 F3 : 2,8 kN
x min.: 1,5 mm
x max.: 35 mm
Boring H11: 13,8 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 323 g
show article view
d1 -0,04 -0,08 [mm]:
16 mm
Load capacity according to DIN EN 13155 F1 [kN]:
4,8 kN
Meer details
d1 -0,04 -0,08: 16 mm
l1 +0,6: 25 mm
d2 : 18,6 mm
d3 : 25 mm
d4 min.: 19,2 mm
l2 ±0,5: 15,1 mm
l3 : 31 mm
l4 : 44,5 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 92,8 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 4,8 kN
Load capacity according to DIN EN 13155 F2 : 4,5 kN
Load capacity according to DIN EN 13155 F3 : 4,1 kN
x min.: 1,5 mm
x max.: 15 mm
Boring H11: 16 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 395 g
show article view
d1 -0,04 -0,08 [mm]:
16 mm
Load capacity according to DIN EN 13155 F1 [kN]:
4,8 kN
Meer details
d1 -0,04 -0,08: 16 mm
l1 +0,6: 50 mm
d2 : 18,6 mm
d3 : 25 mm
d4 min.: 19,2 mm
l2 ±0,5: 15,1 mm
l3 : 31 mm
l4 : 44,5 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 92,8 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 4,8 kN
Load capacity according to DIN EN 13155 F2 : 4,5 kN
Load capacity according to DIN EN 13155 F3 : 4,1 kN
x min.: 1,5 mm
x max.: 35 mm
Boring H11: 16 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 430 g
show article view
d1 -0,04 -0,08 [mm]:
16 mm
Load capacity according to DIN EN 13155 F1 [kN]:
4,8 kN
Meer details
d1 -0,04 -0,08: 16 mm
l1 +0,6: 75 mm
d2 : 18,6 mm
d3 : 25 mm
d4 min.: 19,2 mm
l2 ±0,5: 15,1 mm
l3 : 31 mm
l4 : 44,5 mm
l5 : 27 mm
l6 : 30 mm
l7 : 49 mm
l8 : 92,8 mm
l9 : 21,5 mm
Load capacity according to DIN EN 13155 F1 : 4,8 kN
Load capacity according to DIN EN 13155 F2 : 4,5 kN
Load capacity according to DIN EN 13155 F3 : 4,1 kN
x min.: 1,5 mm
x max.: 40 mm
Boring H11: 16 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 465 g
show article view
d1 -0,04 -0,08 [mm]:
20 mm
Load capacity according to DIN EN 13155 F1 [kN]:
10 kN
Meer details
d1 -0,04 -0,08: 20 mm
l1 +0,6: 50 mm
d2 : 24,5 mm
d3 : 30 mm
d4 min.: 25 mm
l2 ±0,5: 19,7 mm
l3 : 36,5 mm
l4 : 52 mm
l5 : 32,6 mm
l6 : 36 mm
l7 : 56 mm
l8 : 114 mm
l9 : 26 mm
Load capacity according to DIN EN 13155 F1 : 10 kN
Load capacity according to DIN EN 13155 F2 : 8,5 kN
Load capacity according to DIN EN 13155 F3 : 6,5 kN
x min.: 1,5 mm
x max.: 25 mm
Boring H11: 20 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 729 g
show article view
d1 -0,04 -0,08 [mm]:
20 mm
Load capacity according to DIN EN 13155 F1 [kN]:
10 kN
Meer details
d1 -0,04 -0,08: 20 mm
l1 +0,6: 75 mm
d2 : 24,5 mm
d3 : 30 mm
d4 min.: 25 mm
l2 ±0,5: 19,7 mm
l3 : 36,5 mm
l4 : 52 mm
l5 : 32,6 mm
l6 : 36 mm
l7 : 56 mm
l8 : 114 mm
l9 : 26 mm
Load capacity according to DIN EN 13155 F1 : 10 kN
Load capacity according to DIN EN 13155 F2 : 8,5 kN
Load capacity according to DIN EN 13155 F3 : 6,5 kN
x min.: 1,5 mm
x max.: 30 mm
Boring H11: 20 mm
Bedrijfstemperatuurbereik max.: 250 °C
Gewicht: 693 g
show article view
Materiaal
Stift
RVS 1.4542, precipitatiegehard
Drukknop
aluminium, rood geanodiseerd
Schakel
Veer
Montage
Simpele H11 boringen volstaan.
Montage:
Druk op de knop en houdt deze ingedrukt
Steek de pin in.
Laat de knop los (de knop moet weer terug zijn in de beginstand)
Demontage:
Druk op de knop en houdt deze ingedrukt
Verwijder de pin
Laat de knop los
Werking
Elk insteekhijsoog bevat een handleiding met een EG-conformiteitsverklaring.
Datasheet EH 22350. Insteek- Hijsogen – zelfremmend, roestvrij staal
Mand downloaden:
Mand downloaden
Original operating instructions lifting pins
Mand downloaden:
Mand downloaden
Korte gebruiksaanwijzing Insteek- Hijsogen (EH 22350).
Mand downloaden:
Mand downloaden
accessoires
Als accessoires bieden we bijpassende positioneringsbussen voor d1 = 8, 10, 12, 16 en 20
Overige producten
Insteek- Hijsogen, zelfborgend
Opnamebussen, voor insteek-hijsogen
Opnamebussen, standaard , voor insteek-hijsogen
Lokalisatiebussen met afdichting, vlak, voor insteek-hijsogen
Hijspennen met schroefdraad, zelfborgend
Hijspennen met schroefdraad, zelf borgend, voor centreerboringen volgens DIN 332
Hijspennen met schroefdraad, zelfsluitend, met draaibare beugel
Hijspennen met schroefdraad, zelfsluitend - INCH
Hijspennen met schroefdraad, zelfsluitend, met draaibare beugel - INCH
Niet-RoHS compatibel
Niet in overeenstemming met richtlijn 2011/65/EU en richtlijn 2015/863
Bevat SVHC stoffen >0,1% w/w
Bevat lood - SVHC-lijst per 23.01.2024
Bevat propositie 65 stoffen
Lood kan kanker en reproductieve schade veroorzaken door blootstelling
https://www.P65Warnings.ca.gov/
Vrij van conflictmineralen
Dit product bevat geen stoffen die worden aangeduid als conflictmineralen" zoals tantaal, tin, goud of wolfraam uit de Democratische Republiek Congo of aangrenzende landen."
Wat is het verschil tussen insteekhijsogen en insteekhijsogen met schroefdraad?
Componenten met een bestaande schroefdraad kunnen worden verplaatst of opgetild met de insteekhijsoog met draad. De insteekhijsogen kunnen zeer snel in bestaande gaten met ondersnijding worden gemonteerd. Als er geen ondersnijding mogelijk is, bijvoorbeeld bij dunwandige delen of zacht steunmateriaal kan een bijbehorende opnamebus worden gebruikt.
Waarop te letten bij het monteren van de insteekhijsogen?
Tolerantie H11 is voldoende voor het positioneringsgat. Het insteekhijsoog moet altijd volledig in het gat worden gestoken. Aangezien het om een TÜF-gecertificeerd lastopnamemiddel met CE-markering gaat, moeten de gebruiksaanwijzingen in acht worden genomen.
Hoeveel axiale belasting mag op de insteekhijsogen worden uitgeoefend?
Het maximale draagvermogen is afhankelijk van de gebruikt variant. De waarden liggen in het bereik van 1,5 kN (diameter 8) tot 10 kN (diameter 20) met 5-voudige veiligheid. Lagere waarden gelden voor diagonale trekrichting of 90° trekrichting - zie tabel met productgegevens.
Vanaf welke hoeveelheid kan een speciale geometrie voor insteekhijsogen worden geproduceerd?
Vanaf 10 stuks kan een voordelig aanbod gedaan worden. Aarzel niet om ons uw aanvraag te sturen.
Wat is het verschil tussen het TÜV-certificaat en de CE-markering voor insteekhijsogen en insteekhijsogen met draad?
Aangezien de insteekhijsogen en insteekhijsogen met draad een lasthefinrichting zijn en dus onder de machinerichtlijn 2006/42/EG vallen, is een CE-markering verplicht. De CE-markering houdt onder meer in dat een maximaal draagvermogen van insteekhijsogen en/of insteekhijsogen met draad wordt gespecificeerd. Deze informatie wordt bepaald door interne berekeningen en tests. Het insteekhijsoog of het insteekhijsoog met draad krijgt alleen een TÜV-goedkeuring als deze waarden ook zijn getest en goedgekeurd door de TÜV. Speciale uitvoeringen worden alleen vervaardigd als speciale insteekhijsogen zonder CE-markering en dus zonder CE-markering en dus zonder aanduiding van het draagvermogen, aangezien hiervoor doorgaans geen tests en berekeningen worden uitgevoerd. Indien nodig kan een CE-markering worden afgegeven als het insteekhijsoog of insteekhijsoog met draad vergelijkbaar is met een standaard insteekhijsoog en de belastinggegevens als referentie kunnen worden gebruikt. Voor elke maat moet speciaal een TÜV-certificaat worden besteld bij de TÜV en daar zijn extra kosten aan verbonden. Stuur ons uw aanvraag bij interesse.
Zijn de gegevens op de insteekhijsogen een indicatie van de productiebatch?
Ja naast de jaarlijkse productiedatum staat ook het respectievelijke serienummer S/N op het insteekhijsoog.
Van welke materialen worden de insteekhijsogen gemaakt?
Afhankelijk van het toepassingsgebied is er een uitvoering van gehard staal, getemperd, mangaangefosfateerd en een uitvoering van roestvast staal 1.4542 precipitatiegehard. Voor de belastinggegevens zie tabel met productgegevens.
Wat is de levensduur van een insteekhijsoog?
Dit is niet in algemene zin te beantwoorden, omdat dit altijd afhankelijk is van de toepassing en de omgevingsinvloeden. Als een insteekhijsoog beschadigd is, bijvoorbeeld als het gebarsten of vervormd is, moet het onmiddellijk buiten gebruik worden gesteld. Deze visuele en functionele controle moet voor elke gebruik worden uitgevoerd. Verder moet het insteekhijsoog eenmaal per jaar aan een veiligheidscontrole worden onderworpen, waaronder een visuele en functionele controle door een gekwalificeerd persoon.
Kunnen de insteekhijsogen worden gebruikt voor persoonlijke bescherming?
De insteekhijsogen hebben geen goedkeuring om te worden gebruikt voor de bescherming van personen. Indien de insteekhijsogen voor dit doel moeten worden gebruikt, moet het insteekhijsoog speciaal zijn goedgekeurd als personen hijsmiddel door de fabrikant van deze producten.