SIM­PLEX ha­mers met zacht op­per­vlak, alu­mi­ni­um be­hui­zing
 IM0013193 Foto Banner

SIM­PLEX ha­mers met zacht op­per­vlak, alu­mi­ni­um be­hui­zing

SIMPLEX soft-face mallets, aluminium housing

The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force. This makes it a cinch to process materials that break easily.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

6 inserts with different degrees of hardness in diameters from 30 mm to 60 mm are available.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.