BA­SE­PLEX ha­mers met zacht op­per­vlak
 IM0009180 Foto Banner

BA­SE­PLEX ha­mers met zacht op­per­vlak

BASEPLEX soft-face mallets

The BASEPLEX soft-face mallet has a modular design so that the individual parts can be exchanged separately.

The base body made of high-quality zinc die cast contains a handle impact protection and a technically exigent slot for the insert.

Ergonomic, varnished wooden handle.

2 inserts with different degrees of hardness in diameters from 25 mm to 50 mm are available.