SIM­PLEX-Ha­mers, 50 tot 40
TPE-mid; met aluminium behuizing en hoogwaardige houten steel

EH 3103.

This SIMPLEX soft-face mallet comes with special D50mm inserts that are built into the D40mm housing. The oversized contact surfaces provide maximum protection during the gentle processing of workpieces with sensitive surfaces.

The 3101 series is equipped with the blue TPE-mid insert (series 3203) on either side. This grey, medium hard insert generates an impact force that is comparable to that of the black rubber composition insert (series 3202). However, it does not leave behind any undesired black marring.

The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force. This makes it a cinch to process materials that break easily. It also makes the soft-face mallet a tool with minimum weight that is easy to carry along.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • SIMPLEX soft-face mallet with TPE-mid inserts (grey, medium hard, non-marring) on either side.
  • Oversized D50mm contact surfaces are built into the D40mm housing: maximum protection during work on sensitive surfaces.
  • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force (ideal for work on materials that break easily).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.

Toepassingsgebied

Window and door construction, placing fragile tiles, floor tiling, positioning and adjusting of light/delicate workpieces, joiner's work, furniture assembly, parquet and laminate flooring

Uw selectie resulteerde in 1 resultaten

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

Meer details

Artikelnummer
Prijs [€]
Beschikbaar
Ø [mm]:
50 mm
lkopf [mm]:
110 mm
lhges [mm]:
330 mm
gewicht [g]:
430 g
Artikelnummer:
3103.051
SIMPLEX soft-face mallet, 50:40
  • Ø: 50 mm
  • lkopf : 110 mm
  • lhges : 330 mm
  • Lengte x Breedte x Hoogte: 330 mm x 110 mm x 50 mm
  • Gewicht: 430 g
  • GTIN: 4030618314172
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Materiaal

Steel

  • hout

Inzetten

  • TPE-mid, grijs 
  • vlekt niet
  • Medium hard

Behuizing

  • aluminium AI
Titel
Categorie
Type
Directe download
Mand downloaden
Datasheet EH 3103. SIMPLEX-Hamers, 50 tot 40 – TPE-mid; met aluminium behuizing en hoogwaardige houten steel
Categorie:
Datasheet
Type:
PDF
Directe download:
Mand downloaden:
Mand downloaden
SIMPLEX soft-face mallets, 50:40
Categorie:
Documentatie
Type:
PDF
Directe download:
Mand downloaden:
Mand downloaden
SIMPLEX soft-face mallets
Categorie:
Documentatie
Type:
PDF
Directe download:
Mand downloaden:
Mand downloaden
montage instructies SIMPLEX 
Categorie:
Handleiding
Type:
PDF
Directe download:
Mand downloaden:
Mand downloaden
Areas of application hand tools
Categorie:
Infomatie materiaal
Type:
PDF
Directe download:
Mand downloaden:
Mand downloaden

Conform RoHS 

Voldoet aan Richtlijn 2011/65/EU en richtlijn 2015/863

 

Bevat geen SVHC stoffen

Bevat geen SVHC-stoffen met meer dan 0,1% w/w - SVHC-lijst per 23.01.2024.

 

Bevat geen propositie 65 stoffen

Geen propositie 65 stoffen inbegrepen
https://www.P65Warnings.ca.gov/

 

Vrij van conflictmineralen

Dit product bevat geen stoffen die worden aangeduid als conflictmineralen" zoals tantaal, tin, goud of wolfraam uit de Democratische Republiek Congo of aangrenzende landen."