SIMPLEX-vaih­to­pää­va­sa­rat 50:40
TPE-soft / TPE-mid; valurautarunko ja laadukas puuvarsi

EH 3013.

This SIMPLEX soft-face mallet comes with special D50mm inserts that are built into the D40mm housing. The oversized contact surfaces provide maximum protection during the gentle processing of workpieces with sensitive surfaces. This model is available with the insert combination of TPE-soft / TPE-mid.

The blue TPE-soft insert (series 3201) is the softest insert of the SIMPLEX line and offers strong impact cushioning for work requiring a light touch. Unlike conventional rubber mallets, it does not leave behind any undesired black marring.

The grey, medium hard TPE-mid insert (series 3203) allows for a more powerful impact force that is comparable to that of the rubber composition insert (series 3202).

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, non-marring) / TPE-mid (grey, medium hard, non-marring).
  • Oversized D50mm contact surfaces are built into the D40mm housing: maximum protection during work on sensitive surfaces.
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.

Käyttö

Window and door construction, placing fragile tiles, floor tiling, positioning and adjusting of light/delicate workpieces, joiner's work, furniture assembly, parquet and laminate flooring

Valintasi johti 1 osumiin

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

Lisätietoja

Tuote-Nro.
Hinta [€]
Saatavilla
Ø [mm]:
50 mm
lkopf [mm]:
110 mm
lhges [mm]:
330 mm
gewicht [g]:
1070 g
Tuote-Nro.:
3013.051
SIMPLEX soft-face mallet, 50:40
  • Ø: 50 mm
  • lkopf : 110 mm
  • lhges : 330 mm
  • Pituus x Leveys x Korkeus: 330 mm x 110 mm x 50 mm
  • Paino: 1070 g
  • GTIN: 4030618313946
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Materiaali

Varsi

  • Puu

Iskupää 1

  • TPE-soft, sininen
  • Värjäämätön
  • Pehmeä

Iskupää  2

  • TPE-mid, harmaa
  • Värjäämätön
  • Keskikova

Runko

  • Valurauta
Otsikko
Kategoria
Tyyppi
Suoralataus
Latauskori
Tuotesivu EH 3013. SIMPLEX-vaihtopäävasarat 50:40 – TPE-soft / TPE-mid; valurautarunko ja laadukas puuvarsi
Kategoria:
Tuotesivu
Tyyppi:
PDF
Suoralataus:
Latauskori:
Latauskori
SIMPLEX soft-face mallets
Kategoria:
Dokumentaatio
Tyyppi:
PDF
Suoralataus:
Latauskori:
Latauskori
Assembly Instructions SIMPLEX
Kategoria:
Käyttöohje
Tyyppi:
PDF
Suoralataus:
Latauskori:
Latauskori
Areas of application hand tools
Kategoria:
Infomateriaali
Tyyppi:
PDF
Suoralataus:
Latauskori:
Latauskori

RoHS-yhteensopiva

Täyttävät direktiivin 2011/65/EU ja direktiivin 2015/863 vaatimukset

 

Ei sisällä SVHC-aineita

Ei sisällä yli 0,1 % w/w SVHC-aineita - SVHC-luettelo 23.01.2024.

 

Ei sisällä Prop 65 aineita

Ei sisällä Prop 65 -aineita
https://www.P65Warnings.ca.gov/

 

Ei sisällä konfliktimineraaleja

Tämä tuote ei sisällä "konfliktimineraaleiksi" luokiteltuja aineita, kuten tantaalia, tinaa, kultaa tai volframia Kongon demokraattisesta tasavallasta tai sen naapurimaista."