EH 22740.
Self-aligning pads are used as stop, support and thrust pad and are suitable for installation in clamping elements.
Material
Ball
- Ball-bearing steel, hardened, bright
Body
- Heat-treated steel, tempered, phosphated
Nut
- Steel, blackened (ISO 4035)
Notes
Ball protected against rotating.
Loading capacity valid for steel and stainless steel designs.
Special types on request.