Workholding Systems
Clamping Parts Overview
The clamping parts overview is a compilation of the clamping devices from our entire product range (standard parts and workholding systems). In addition to the online overview with links to our shop, there is also a printed version available as a poster.
Hatch shut - hatch open
Program enlargement with further precise hinges - some with additional functions.
A firm handle on everything
Program enlargement of the U-handle assortment with a new version and addition of further sizes.
Index Plungers 4.0
Program enlargement of the indexing plunger assortment by a version with sensor for the digital query of the indexing status.
Material Availability
Our customers both at home and abroad attest us an excellent delivery performance. Our punctuality of delivery is constantly validated and stands at more than 90 percent.
Shaft Clamps
Clamping round parts quickly and easily.
Torque Handles
The handle with integrated torque mechanism that allows a defined torque limination during tightening.
Threaded Lock Pins
Join and release screw connections within seconds
Threaded lifting pin for centre holes
Threaded lifting pins are used when there are threaded holes with a counterbore according to DIN 332.
Contacts for inquiries, technical advice, order processing, after sales service and other important contacts in the company
Sales representatives and distribution partners at home and abroad for all product fields of Standard Parts, Workholding System, Aviation Products and Hand Tools.
Please check the FAQs for more information.
Erwin Halder KG is a manufacturer of products designed for clamping workpieces. The product selection offering these "gripping solutions" is categorized into
All these standardised products are available from stock.
We also make the CAD data associated with all components available for download in various formats.
Your contacts at our company will be happy to help you find the clamping solution that is right for you. Apart from visits to your premises with our product display vehicle, which is equipped with products from our entire selection, we also offer classes at your training centre, where you can learn everything there is to know about our latest workpiece clamping technology.
MODULAR FIXTURE SYSTEMS - THE RIGHT SYSTEM FOR EVERY PURPOSE
Two systems that are effortlessly interchangeable allow you to perfectly adapt the fixture to the specific requirements at hand. The systems can be selected based on workpiece and production process and offer maximum flexibility thanks to their modular design.
T-slot systems
Tempered base plates are fitted with a T-slot system.
This feature makes it possible to fix system components in place and clamp them at the same time. A particularly good choice for machining complex workpieces.
Hole and dowel systems
The base plates with hole and dowel system allow operators to quickly set up and precisely machine workpieces with simple geometries. Hole and dowel systems can reach the same level of flexibility achieved by the T-slot system thanks to mounted combo parts.
Personalised customer service
In an effort to furnish you with the resources you need to perfectly plan and implement your projects - especially in the area of modular fixture systems - we are offering you the following services: