SIMPLEX软面槌,铸钢外壳  
 IM0013196 Foto Banner

SIMPLEX软面槌,铸钢外壳  

SIMPLEX soft-face mallets, cast iron housing

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

8 inserts with different degrees of hardness in diameters from 30 mm to 80 mm are available.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.