Product filter
Your selection resulted in 36 hits
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 20 N
More details
Pin: Steel/Light spring load
d1 : M12
l1 -2: 11.5 mm
Spring load F max.1) : ~ 20 N
d2 : 5 mm
l2 : 6 mm
Stroke s: 0.8 mm
WS: 10 mm
Operating temperature range max.: 110 °C
Weight: 3.8 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 50 N
More details
Pin: Steel/Standard spring load
d1 : M12
l1 -2: 11.5 mm
Spring load F max.1) : ~ 50 N
d2 : 5 mm
l2 : 6 mm
Stroke s: 0.8 mm
WS: 10 mm
Operating temperature range max.: 110 °C
Weight: 4.1 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
More details
Pin: Steel/Heavy spring load
d1 : M12
l1 -2: 11.5 mm
Spring load F max.1) : ~ 100 N
d2 : 5 mm
l2 : 6 mm
Stroke s: 0.8 mm
WS: 10 mm
Operating temperature range max.: 110 °C
Weight: 4.2 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 20 N
More details
Pin: Steel/Light spring load
d1 : M12
l1 -2: 19 mm
Spring load F max.1) : ~ 20 N
d2 : 5 mm
l2 : 6 mm
Stroke s: 0.8 mm
WS: 10 mm
Operating temperature range max.: 110 °C
Weight: 5.6 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 50 N
More details
Pin: Steel/Standard spring load
d1 : M12
l1 -2: 19 mm
Spring load F max.1) : ~ 50 N
d2 : 5 mm
l2 : 6 mm
Stroke s: 0.8 mm
WS: 10 mm
Operating temperature range max.: 110 °C
Weight: 6.3 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
More details
Pin: Steel/Heavy spring load
d1 : M12
l1 -2: 19 mm
Spring load F max.1) : ~ 100 N
d2 : 5 mm
l2 : 6 mm
Stroke s: 0.8 mm
WS: 10 mm
Operating temperature range max.: 110 °C
Weight: 6.6 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 20 N
More details
Pin: Steel/Light spring load
d1 : M12
l1 -2: 26.5 mm
Spring load F max.1) : ~ 20 N
d2 : 5 mm
l2 : 6 mm
Stroke s: 0.8 mm
WS: 10 mm
Operating temperature range max.: 110 °C
Weight: 7.5 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 50 N
More details
Pin: Steel/Standard spring load
d1 : M12
l1 -2: 26.5 mm
Spring load F max.1) : ~ 50 N
d2 : 5 mm
l2 : 6 mm
Stroke s: 0.8 mm
WS: 10 mm
Operating temperature range max.: 110 °C
Weight: 8.1 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
More details
Pin: Steel/Heavy spring load
d1 : M12
l1 -2: 26.5 mm
Spring load F max.1) : ~ 100 N
d2 : 5 mm
l2 : 6 mm
Stroke s: 0.8 mm
WS: 10 mm
Operating temperature range max.: 110 °C
Weight: 8.7 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 40 N
More details
Pin: Steel/Light spring load
d1 : M12
l1 -2: 11.5 mm
Spring load F max.1) : ~ 40 N
d2 : 6 mm
l2 : 10 mm
Stroke s: 1 mm
WS: 10 mm
Operating temperature range max.: 110 °C
Weight: 4.7 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 75 N
More details
Pin: Steel/Standard spring load
d1 : M12
l1 -2: 11.5 mm
Spring load F max.1) : ~ 75 N
d2 : 6 mm
l2 : 10 mm
Stroke s: 1 mm
WS: 10 mm
Operating temperature range max.: 110 °C
Weight: 4.8 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
More details
Pin: Steel/Heavy spring load
d1 : M12
l1 -2: 11.5 mm
Spring load F max.1) : ~ 100 N
d2 : 6 mm
l2 : 10 mm
Stroke s: 1 mm
WS: 10 mm
Operating temperature range max.: 110 °C
Weight: 5.4 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 40 N
More details
Pin: Steel/Light spring load
d1 : M12
l1 -2: 19 mm
Spring load F max.1) : ~ 40 N
d2 : 6 mm
l2 : 10 mm
Stroke s: 1 mm
WS: 10 mm
Operating temperature range max.: 110 °C
Weight: 6.5 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 75 N
More details
Pin: Steel/Standard spring load
d1 : M12
l1 -2: 19 mm
Spring load F max.1) : ~ 75 N
d2 : 6 mm
l2 : 10 mm
Stroke s: 1 mm
WS: 10 mm
Operating temperature range max.: 110 °C
Weight: 6.9 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
More details
Pin: Steel/Heavy spring load
d1 : M12
l1 -2: 19 mm
Spring load F max.1) : ~ 100 N
d2 : 6 mm
l2 : 10 mm
Stroke s: 1 mm
WS: 10 mm
Operating temperature range max.: 110 °C
Weight: 7.6 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 40 N
More details
Pin: Steel/Light spring load
d1 : M12
l1 -2: 26.5 mm
Spring load F max.1) : ~ 40 N
d2 : 6 mm
l2 : 10 mm
Stroke s: 1 mm
WS: 10 mm
Operating temperature range max.: 110 °C
Weight: 8.3 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 75 N
More details
Pin: Steel/Standard spring load
d1 : M12
l1 -2: 26.5 mm
Spring load F max.1) : ~ 75 N
d2 : 6 mm
l2 : 10 mm
Stroke s: 1 mm
WS: 10 mm
Operating temperature range max.: 110 °C
Weight: 8.9 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
More details
Pin: Steel/Heavy spring load
d1 : M12
l1 -2: 26.5 mm
Spring load F max.1) : ~ 100 N
d2 : 6 mm
l2 : 10 mm
Stroke s: 1 mm
WS: 10 mm
Operating temperature range max.: 110 °C
Weight: 10 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
More details
Pin: Steel/Light spring load
d1 : M18 x 1,5 mm
l1 -2: 18 mm
Spring load F max.1) : ~ 100 N
d2 : 10 mm
l2 : 16 mm
Stroke s: 1.6 mm
WS: 16 mm
Operating temperature range max.: 110 °C
Weight: 20 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 150 N
More details
Pin: Steel/Standard spring load
d1 : M18 x 1,5 mm
l1 -2: 18 mm
Spring load F max.1) : ~ 150 N
d2 : 10 mm
l2 : 16 mm
Stroke s: 1.6 mm
WS: 16 mm
Operating temperature range max.: 110 °C
Weight: 20 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 200 N
More details
Pin: Steel/Heavy spring load
d1 : M18 x 1,5 mm
l1 -2: 18 mm
Spring load F max.1) : ~ 200 N
d2 : 10 mm
l2 : 16 mm
Stroke s: 1.6 mm
WS: 16 mm
Operating temperature range max.: 110 °C
Weight: 20 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
More details
Pin: Steel/Light spring load
d1 : M18 x 1,5 mm
l1 -2: 31.5 mm
Spring load F max.1) : ~ 100 N
d2 : 10 mm
l2 : 16 mm
Stroke s: 1.6 mm
WS: 16 mm
Operating temperature range max.: 110 °C
Weight: 28 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 150 N
More details
Pin: Steel/Standard spring load
d1 : M18 x 1,5 mm
l1 -2: 31.5 mm
Spring load F max.1) : ~ 150 N
d2 : 10 mm
l2 : 16 mm
Stroke s: 1.6 mm
WS: 16 mm
Operating temperature range max.: 110 °C
Weight: 29 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 200 N
More details
Pin: Steel/Heavy spring load
d1 : M18 x 1,5 mm
l1 -2: 31.5 mm
Spring load F max.1) : ~ 200 N
d2 : 10 mm
l2 : 16 mm
Stroke s: 1.6 mm
WS: 16 mm
Operating temperature range max.: 110 °C
Weight: 29 g
show article view
Material
Seal
Body
Steel, zinc-plated by galvanization
Spring
Stainless steel
Steel, blackened
Steel, zinc-plated by galvanization
Pin
Steel, case-hardened, zinc-plated by galvanization
Thermoplastic POM, white
Product:
mounting tool for the following thread sizes
for lateral plungers d1 : M12
assembly tool
d1 : M12
Weight: 76 g
Product:
mounting tool for the following thread sizes
for lateral plungers d1 : M18 x 1,5 mm
assembly tool
d1 : M18 x 1,5 mm
Weight: 137 g
Characteristic
Version light spring load = spring from stainless steel
Version standard spring load = spring from steel, blackened
Version heavy spring load = spring from steel, zinc-plated by galvanization
Assembly
Lateral plungers are installed by screwing in by means of a mounting tool.
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = coordinate dimension,
s = stroke,
z = stop diameter
Calculation dimension x:
y greater than or equal to l2 - d2 /2,
then x = d2 /2 - s
or
y smaller than l2 - d2 /2,
then x = d2 /2 - s - [(l2 - d2 /2 - y) * 0,123]
Datasheet EH 22150. Lateral Plungers – with thread, with seal
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.