Product filter
Your selection resulted in 4 hits
Material:
Stainless steel
d1 -0.02 -0.05 [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 14 N
More details
Stainless steel
d1 -0.02 -0.05: 5 mm
d2 : M10 x 1 mm
d3 : 21 mm
l1 : ~ 45 mm
l2 min.: 5 mm
l3 : 22 mm
Spring load1) F1 : ~ 6 N
Spring load1) F2 : ~ 14 N
Operating temperature range max.: 250 °C
Weight: 36 g
show article view
Material:
Stainless steel
d1 -0.02 -0.05 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 6.5 N
Spring load1) F2 ~ [N]:
~ 19 N
More details
Stainless steel
d1 -0.02 -0.05: 6 mm
d2 : M12 x 1,5 mm
d3 : 25 mm
l1 : ~ 54.5 mm
l2 min.: 6 mm
l3 : 26 mm
Spring load1) F1 : ~ 6.5 N
Spring load1) F2 : ~ 19 N
Operating temperature range max.: 250 °C
Weight: 62 g
show article view
Material:
Stainless steel
d1 -0.02 -0.05 [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 11.5 N
Spring load1) F2 ~ [N]:
~ 28 N
More details
Stainless steel
d1 -0.02 -0.05: 8 mm
d2 : M16 x 1,5 mm
d3 : 31 mm
l1 : ~ 69 mm
l2 min.: 8 mm
l3 : 34 mm
Spring load1) F1 : ~ 11.5 N
Spring load1) F2 : ~ 28 N
Operating temperature range max.: 250 °C
Weight: 124 g
show article view
Material:
Stainless steel
d1 -0.02 -0.05 [mm]:
10 mm
Spring load1) F1 ~ [N]:
~ 23 N
Spring load1) F2 ~ [N]:
~ 54 N
More details
Stainless steel
d1 -0.02 -0.05: 10 mm
d2 : M20 x 1,5 mm
d3 : 31 mm
l1 : ~ 80 mm
l2 min.: 10 mm
l3 : 41 mm
Spring load1) F1 : ~ 23 N
Spring load1) F2 : ~ 54 N
Operating temperature range max.: 250 °C
Weight: 165 g
show article view
Material
Body
Locking pin
Stainless steel 1.4305, nickel-plated
Knob
Notes
Knob not removable.
Lock nuts have to be purchased separately.
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers d2 : M10 x 1 mm
Lock nuts ISO 8675 (DIN 439), Stainless steel
d2 : M10 x 1 mm
TextTabueberschrift#233WS: 16 mm
Weight: 5.2 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers d2 : M12 x 1,5 mm
Lock nuts ISO 8675 (DIN 439), Stainless steel
d2 : M12 x 1,5 mm
TextTabueberschrift#233WS: 18 mm
Weight: 7.5 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers d2 : M16 x 1,5 mm
Lock nuts ISO 8675 (DIN 439), Stainless steel
d2 : M16 x 1,5 mm
TextTabueberschrift#233WS: 24 mm
Weight: 15 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers d2 : M20 x 1,5 mm
Lock nuts ISO 8675 (DIN 439), Stainless steel
d2 : M20 x 1,5 mm
TextTabueberschrift#233WS: 30 mm
Weight: 32 g
Product:
assembly tool
for index plungers d2 : M10 x 1 mm
assembly tool, Steel
d2 : M10 x 1 mm
Weight: 9.3 g
Product:
assembly tool
for index plungers d2 : M12 x 1,5 mm
assembly tool, Steel
d2 : M12 x 1,5 mm
Weight: 14 g
Product:
assembly tool
for index plungers d2 : M16 x 1,5 mm
assembly tool, Steel
d2 : M16 x 1,5 mm
Weight: 25 g
Product:
assembly tool
for index plungers d2 : M20 x 1,5 mm
assembly tool, Steel
d2 : M20 x 1,5 mm
Weight: 27 g
Assembly
Suitable mounting tools are available.
Datasheet EH 22120. Index Plungers – without hexagon collar, stainless steel
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.