EH 1586.
The combination clamping bar offers 3 ways to clamp/support the workpiece:
Floating mode is used to clamp and support additional clamping points on components.The fixture adapts to the position of the workpiece.
The jaws of the clamping bar move in sync. The centre axis of the workpiece remains unchanged even if the outer diameters are modified.
When this mode is selected, one of the jaws is locked in place on the clamping bar. The second jaw remains movable.
Your selection resulted in 1 hits
More details
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.