Manual Handles for positioning clamping pins

EH 23111.

The manual handle enables an easy and fast operation of the positioning clamping pin.

Your selection resulted in 2 hits

For pin Ø [mm]
d1 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
For pin Ø [mm]:
16 mm/20 mm
d1 [mm]:
60 mm
l1 [mm]:
20 mm
Article-No.:
23111.0900
CAD
Documents
Manual Handles
  • For pin Ø: 16 mm/20 mm
  • d1: 60 mm
  • d2: 15 mm
  • d3: M4
  • l1: 20 mm
  • l2: 15 mm
  • l3: 16 mm
  • WS1: 6 mm
  • WS2: 2.5 mm
  • Weight: 48 g
show article view
Manual Handles
For pin Ø [mm]:
25 mm/30 mm
d1 [mm]:
80 mm
l1 [mm]:
25 mm
Article-No.:
23111.0902
CAD
Documents
Manual Handles
  • For pin Ø: 25 mm/30 mm
  • d1: 80 mm
  • d2: 15 mm
  • d3: M4
  • l1: 25 mm
  • l2: 20 mm
  • l3: 20 mm
  • WS1: 10 mm
  • WS2: 2.5 mm
  • Weight: 76 g
show article view
Manual Handles

Material

  • Stainless steel

Assembly

The handle is tightened to the

positioning clamping pin with the M 4 screw included in the delivery.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23111. Manual Handles – for positioning clamping pins
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Original Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Short Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Positioning Clamping Pins
Category:
Product Description
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.