Your selection resulted in 1 hits
More details
Fulcrum Pin
Lever
Safety ring
Can be used in combination with swing bolts DIN 444, M12 (EH 22980.).
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.