V-Blocks

EH 1548.100 - EH 1648.100

Your selection resulted in 2 hits

System
l1 [mm]
h1 [mm]
d1 [mm]
d3 min. [mm]
d3 max. [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
L12
l1 [mm]:
78 mm
h1 [mm]:
40 mm
d1 [mm]:
12 mm
d3 min. [mm]:
18 mm
d3 max. [mm]:
148 mm
Article-No.:
1548.100
CAD
Documents
V-Blocks
  • System: L12
  • l1: 78 mm
  • h1: 40 mm
  • h2: 115 mm
  • d1: 12 mm
  • d2: M12
  • d3: 60 mm
  • d3 min.: 18 mm
  • d3 max.: 148 mm
  • Weight: 1249 g
show article view
V-Blocks
System:
L16
l1 [mm]:
98 mm
h1 [mm]:
35 mm
d1 [mm]:
16 mm
d3 min. [mm]:
18 mm
d3 max. [mm]:
190 mm
Article-No.:
1648.100
CAD
Documents
V-Blocks
  • System: L16
  • l1: 98 mm
  • h1: 35 mm
  • h2: 152 mm
  • d1: 16 mm
  • d2: M16
  • d3: 100 mm
  • d3 min.: 18 mm
  • d3 max.: 190 mm
  • Weight: 1451 g
show article view
V-Blocks

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1548.100 - EH 1648.100 V-Blocks
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.