Clamping Heads

EH 1514.700 - EH 1614.700

Your selection resulted in 2 hits

System
l1 [mm]
d [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
L12
l1 [mm]:
74.8 mm
d [mm]:
M12
Article-No.:
1514.700
CAD
Documents
Clamping Heads
  • System: L12
  • l1: 74.8 mm
  • l2: 30 mm
  • h1: 25 mm
  • h2: 80 mm
  • h3: 65 mm
  • h4: 40 mm
  • h5: 12 mm
  • h6: 67 mm
  • d: M12
  • y: 12 mm
  • For screws: M12
  • Weight: 1800 g
show article view
Clamping Heads
System:
L16
l1 [mm]:
90 mm
d [mm]:
M16
Article-No.:
1614.700
CAD
Documents
Clamping Heads
  • System: L16
  • l1: 90 mm
  • l2: 35 mm
  • h1: 30 mm
  • h2: 90 mm
  • h3: 75 mm
  • h4: 50 mm
  • h5: 12.5 mm
  • h6: 72.5 mm
  • d: M16
  • y: 16 mm
  • For screws: M16
  • Weight: 2800 g
show article view
Clamping Heads

Material

  • Steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1514.700 - EH 1614.700 Clamping Heads
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.