Product filter
Your selection resulted in 4 hits
Number of fastening holes n:
4
Number of hole rows:
4 x 7
More details
System: L12
l1 : 400 mm
l2 : 230 mm
h1 : 358 mm
h: 408 mm
h2 : 75 mm
d1 : 12 mm
d2 : M12
a: 150 mm
b2 : 150 mm
l4 : 150 mm
y: 12 mm
For screws: M12
Number of fastening holes n: 4
Number of hole rows: 4 x 7
Weight: 97 kg
show article view
Number of fastening holes n:
6
Number of hole rows:
6 x 10
More details
System: L12
l1 : 500 mm
l2 : 330 mm
h1 : 510 mm
h: 565 mm
h2 : 85 mm
d1 : 12 mm
d2 : M12
a: 200 mm
b2 : 200 mm
l4 : 200 mm
y: 12 mm
For screws: M12
Number of fastening holes n: 6
Number of hole rows: 6 x 10
Weight: 204 kg
show article view
Number of fastening holes n:
8
Number of hole rows:
8 x 12
More details
System: L12
l1 : 630 mm
l2 : 450 mm
h1 : 640 mm
h: 700 mm
h2 : 100 mm
d1 : 12 mm
d2 : M12
a: 200 mm
b2 : 200 mm
b3 : 300 mm
l4 : 300 mm
l3 : 200 mm
y: 16 mm
For screws: M16
Number of fastening holes n: 8
Number of hole rows: 8 x 12
Weight: 426 kg
show article view
Number of fastening holes n:
8
Number of hole rows:
8 x 12
More details
System: L16
l1 : 630 mm
l2 : 450 mm
h1 : 640 mm
h: 700 mm
h2 : 100 mm
d1 : 16 mm
d2 : M16
a: 200 mm
b2 : 200 mm
b3 : 300 mm
l4 : 300 mm
l3 : 200 mm
y: 16 mm
For screws: M16
Number of fastening holes n: 8
Number of hole rows: 8 x 12
Weight: 420 kg
show article view
Material
Notes
Special types on request.
Datasheet EH 1508.200 - EH 1608.600 Clamping Cubes
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.