Your selection resulted in 88 hits
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 0.5 lb
Spring load1) F2 ~ [lb]:
~ 1.5 lb
- free cutting steel, standard spring load, Without thread lock
- d1: #6-32
- d1: 0.138 in
- d2: 0.046 in
- l: 17/32 in
- Thread: 2A-UNC
- WS: 1/16 in
- Stroke s: 0.063 in
- Spring load1) F1: ~ 0.5 lb
- Spring load1) F2: ~ 1.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.025 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 0.5 lb
Spring load1) F2 ~ [lb]:
~ 1.5 lb
- free cutting steel, standard spring load, With thread lock
- d1: #6-32
- d1: 0.138 in
- d2: 0.046 in
- l: 17/32 in
- Thread: 2A-UNC
- WS: 1/16 in
- Stroke s: 0.063 in
- Spring load1) F1: ~ 0.5 lb
- Spring load1) F2: ~ 1.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.028 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 0.8 lb
Spring load1) F2 ~ [lb]:
~ 2.3 lb
- free cutting steel, standard spring load, Without thread lock
- d1: #8-32
- d1: 0.164 in
- d2: 0.07 in
- l: 5/8 in
- Thread: 2A-UNC
- WS: 5/64 in
- Stroke s: 0.094 in
- Spring load1) F1: ~ 0.8 lb
- Spring load1) F2: ~ 2.3 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.042 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 0.8 lb
Spring load1) F2 ~ [lb]:
~ 2.3 lb
- free cutting steel, standard spring load, With thread lock
- d1: #8-32
- d1: 0.164 in
- d2: 0.07 in
- l: 5/8 in
- Thread: 2A-UNC
- WS: 5/64 in
- Stroke s: 0.094 in
- Spring load1) F1: ~ 0.8 lb
- Spring load1) F2: ~ 2.3 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.033 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 1.4 lb
Spring load1) F2 ~ [lb]:
~ 2.7 lb
- free cutting steel, standard spring load, Without thread lock
- d1: #10-32
- d1: 0.19 in
- d2: 0.093 in
- l: 3/4 in
- Thread: 2A-UNF
- WS: 3/32 in
- Stroke s: 0.125 in
- Spring load1) F1: ~ 1.4 lb
- Spring load1) F2: ~ 2.7 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.057 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 1.4 lb
Spring load1) F2 ~ [lb]:
~ 2.7 lb
- free cutting steel, standard spring load, With thread lock
- d1: #10-32
- d1: 0.19 in
- d2: 0.093 in
- l: 3/4 in
- Thread: 2A-UNF
- WS: 3/32 in
- Stroke s: 0.125 in
- Spring load1) F1: ~ 1.4 lb
- Spring load1) F2: ~ 2.7 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.057 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 1 lb
Spring load1) F2 ~ [lb]:
~ 4 lb
- free cutting steel, standard spring load, Without thread lock
- d1: 1/4-20
- d1: 1/4
- d1: 0.25 in
- d2: 0.119 in
- l: 1 in
- Thread: 2A-UNC
- WS: 1/8 in
- Stroke s: 0.188 in
- Spring load1) F1: ~ 1 lb
- Spring load1) F2: ~ 4 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.121 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 1 lb
Spring load1) F2 ~ [lb]:
~ 4 lb
- free cutting steel, standard spring load, With thread lock
- d1: 1/4-20
- d1: 1/4
- d1: 0.25 in
- d2: 0.119 in
- l: 1 in
- Thread: 2A-UNC
- WS: 1/8 in
- Stroke s: 0.188 in
- Spring load1) F1: ~ 1 lb
- Spring load1) F2: ~ 4 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.12 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 1 lb
Spring load1) F2 ~ [lb]:
~ 4 lb
- free cutting steel, standard spring load, Without thread lock
- d1: 1/4-28
- d1: 1/4
- d1: 0.25 in
- d2: 0.119 in
- l: 1 in
- Thread: 2A-UNF
- WS: 1/8 in
- Stroke s: 0.188 in
- Spring load1) F1: ~ 1 lb
- Spring load1) F2: ~ 4 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.134 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 1 lb
Spring load1) F2 ~ [lb]:
~ 4 lb
- free cutting steel, standard spring load, With thread lock
- d1: 1/4-28
- d1: 1/4
- d1: 0.25 in
- d2: 0.119 in
- l: 1 in
- Thread: 2A-UNF
- WS: 1/8 in
- Stroke s: 0.188 in
- Spring load1) F1: ~ 1 lb
- Spring load1) F2: ~ 4 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.145 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 1.5 lb
Spring load1) F2 ~ [lb]:
~ 4.5 lb
- free cutting steel, standard spring load, Without thread lock
- d1: 5/16-18
- d1: 5/16
- d1: 0.313 in
- d2: 0.135 in
- l: 1 in
- Thread: 2A-UNC
- WS: 5/32 in
- Stroke s: 0.188 in
- Spring load1) F1: ~ 1.5 lb
- Spring load1) F2: ~ 4.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.205 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 1.5 lb
Spring load1) F2 ~ [lb]:
~ 4.5 lb
- free cutting steel, standard spring load, With thread lock
- d1: 5/16-18
- d1: 5/16
- d1: 0.313 in
- d2: 0.135 in
- l: 1 in
- Thread: 2A-UNC
- WS: 5/32 in
- Stroke s: 0.188 in
- Spring load1) F1: ~ 1.5 lb
- Spring load1) F2: ~ 4.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.196 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 2.7 lb
Spring load1) F2 ~ [lb]:
~ 7.2 lb
- free cutting steel, standard spring load, Without thread lock
- d1: 3/8-16
- d1: 3/8
- d1: 0.375 in
- d2: 0.186 in
- l: 1 1/8 in
- Thread: 2A-UNC
- WS: 3/16 in
- Stroke s: 0.188 in
- Spring load1) F1: ~ 2.7 lb
- Spring load1) F2: ~ 7.2 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.331 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 2.7 lb
Spring load1) F2 ~ [lb]:
~ 7.2 lb
- free cutting steel, standard spring load, With thread lock
- d1: 3/8-16
- d1: 3/8
- d1: 0.375 in
- d2: 0.186 in
- l: 1 1/8 in
- Thread: 2A-UNC
- WS: 3/16 in
- Stroke s: 0.188 in
- Spring load1) F1: ~ 2.7 lb
- Spring load1) F2: ~ 7.2 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.331 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 2.7 lb
Spring load1) F2 ~ [lb]:
~ 9.3 lb
- free cutting steel, standard spring load, Without thread lock
- d1: 1/2-13
- d1: 1/2
- d1: 0.5 in
- d2: 0.248 in
- l: 1 1/4 in
- Thread: 2A-UNC
- WS: 1/4 in
- Stroke s: 0.25 in
- Spring load1) F1: ~ 2.7 lb
- Spring load1) F2: ~ 9.3 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.649 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 2.7 lb
Spring load1) F2 ~ [lb]:
~ 9.3 lb
- free cutting steel, standard spring load, With thread lock
- d1: 1/2-13
- d1: 1/2
- d1: 0.5 in
- d2: 0.248 in
- l: 1 1/4 in
- Thread: 2A-UNC
- WS: 1/4 in
- Stroke s: 0.25 in
- Spring load1) F1: ~ 2.7 lb
- Spring load1) F2: ~ 9.3 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.649 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 3.5 lb
Spring load1) F2 ~ [lb]:
~ 10.6 lb
- free cutting steel, standard spring load, Without thread lock
- d1: 5/8-11
- d1: 5/8
- d1: 0.625 in
- d2: 0.31 in
- l: 1 1/2 in
- Thread: 2A-UNC
- WS: 5/16 in
- Stroke s: 0.313 in
- Spring load1) F1: ~ 3.5 lb
- Spring load1) F2: ~ 10.6 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 1.242 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 3.5 lb
Spring load1) F2 ~ [lb]:
~ 10.6 lb
- free cutting steel, standard spring load, With thread lock
- d1: 5/8-11
- d1: 5/8
- d1: 0.625 in
- d2: 0.31 in
- l: 1 1/2 in
- Thread: 2A-UNC
- WS: 5/16 in
- Stroke s: 0.313 in
- Spring load1) F1: ~ 3.5 lb
- Spring load1) F2: ~ 10.6 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 1.249 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 5.5 lb
Spring load1) F2 ~ [lb]:
~ 14.5 lb
- free cutting steel, standard spring load, Without thread lock
- d1: 3/4-10
- d1: 3/4
- d1: 0.75 in
- d2: 0.374 in
- l: 1 3/4 in
- Thread: 2A-UNC
- WS: 3/8 in
- Stroke s: 0.313 in
- Spring load1) F1: ~ 5.5 lb
- Spring load1) F2: ~ 14.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 2.172 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 5.5 lb
Spring load1) F2 ~ [lb]:
~ 14.5 lb
- free cutting steel, standard spring load, With thread lock
- d1: 3/4-10
- d1: 3/4
- d1: 0.75 in
- d2: 0.374 in
- l: 1 3/4 in
- Thread: 2A-UNC
- WS: 3/8 in
- Stroke s: 0.313 in
- Spring load1) F1: ~ 5.5 lb
- Spring load1) F2: ~ 14.5 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 2.174 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 4 lb
Spring load1) F2 ~ [lb]:
~ 31 lb
- free cutting steel, standard spring load, Without thread lock
- d1: 1-8
- d1: 1
- d1: 0.125 in
- d2: 0.499 in
- l: 2 13/32 in
- Thread: 2A-UNC
- WS: 3/8 in
- Stroke s: 0.5 in
- Spring load1) F1: ~ 4 lb
- Spring load1) F2: ~ 31 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 5.443 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 4 lb
Spring load1) F2 ~ [lb]:
~ 31 lb
- free cutting steel, standard spring load, With thread lock
- d1: 1-8
- d1: 1
- d1: 0.125 in
- d2: 0.499 in
- l: 2 13/32 in
- Thread: 2A-UNC
- WS: 3/8 in
- Stroke s: 0.5 in
- Spring load1) F1: ~ 4 lb
- Spring load1) F2: ~ 31 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 7.668 oz
show article view
thread lock:
Without thread lock
Spring load1) F1 ~ [lb]:
~ 1.5 lb
Spring load1) F2 ~ [lb]:
~ 3.4 lb
- free cutting steel, heavy spring load, Without thread lock
- d1: #6-32
- d1: 0.138 in
- d2: 0.046 in
- l: 17/32 in
- Thread: 2A-UNC
- WS: 1/16 in
- Stroke s: 0.063 in
- Spring load1) F1: ~ 1.5 lb
- Spring load1) F2: ~ 3.4 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 482 °F
- Weight: 0.019 oz
show article view
thread lock:
With thread lock
Spring load1) F1 ~ [lb]:
~ 1.5 lb
Spring load1) F2 ~ [lb]:
~ 3.4 lb
- free cutting steel, heavy spring load, With thread lock
- d1: #6-32
- d1: 0.138 in
- d2: 0.046 in
- l: 17/32 in
- Thread: 2A-UNC
- WS: 1/16 in
- Stroke s: 0.063 in
- Spring load1) F1: ~ 1.5 lb
- Spring load1) F2: ~ 3.4 lb
- Operating temperature range min.: -22 °F
- Operating temperature range max.: 194 °F
- Weight: 0.019 oz
show article view
Material
Pin
- Free cutting steel, hardened, blackened
- Stainless Steel 1.4305 (ASTM-A-582), nitrided
Body
- Free cutting steel, blackened
- Stainless steel 1.4305 (ASTM-A-582)
Spring
Notes
Special types on request.
Spring plungers are specially tested for spring range and forces.
- This product is manufactured in INCH dimensions.
References
A conversion table can be found in the technical data following these product information pages.
Thread lock: polyamide spot coating (for details please refer to the technical appendix).
Characteristic
Standard spring load: no marking
Heavy spring load: marked with two lines
Datasheet EH 2B030. Spring Plungers – with pin and internal hexagon - INCH
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.