Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.
The running of the ball minimises wear on the counterpart, this also results in a positive locking behaviour depending on the counterpart.
Plastic balls offer electric insulation.
Body
Bearing
Ball
Spring
Standard spring load: no marking
Reinforced spring load: marked with two lines
Special types on request.
Spring plungers are specially tested for spring range and forces.
Thread lock on request, please refer to appendix - Technical Data -
Calculation of indexing resistance, see details at the start of the section.
We are sorry, but we cannot translate our Website in all languages of the world. So we create an international english translation for you.