Spring Plungers double-sided

EH 22090.

To be used for locating and securing, as well as electric connection.

Your selection resulted in 7 hits

Material
Spring load
d1 [mm]
l1 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Brass
Spring load:
Standard
d1 [mm]:
2.5 mm
l1 [mm]:
5.3 mm
Spring load1) F1 ~ [N]:
~ 1.3 N
Spring load1) F2 ~ [N]:
~ 2.5 N
Article-No.:
22090.0025
CAD
Documents
Spring Plunger
  • d1: 2.5 mm
  • d2: 2 mm
  • d3: 2.52 mm
  • l1: 5.3 mm
  • Stroke s: 0.65 mm
  • Spring load1) F1: ~ 1.3 N
  • Spring load1) F2: ~ 2.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H8: 2.5 mm
  • Weight: 0.1 g
show article view
Spring Plunger
Material:
Brass
Spring load:
Standard
d1 [mm]:
3 mm
l1 [mm]:
7.3 mm
Spring load1) F1 ~ [N]:
~ 2 N
Spring load1) F2 ~ [N]:
~ 4.5 N
Article-No.:
22090.0030
CAD
Documents
Spring Plunger
  • d1: 3 mm
  • d2: 2.5 mm
  • d3: 3.02 mm
  • l1: 7.3 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 2 N
  • Spring load1) F2: ~ 4.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H8: 3 mm
  • Weight: 0.3 g
show article view
Spring Plunger
Material:
Brass
Spring load:
Standard
d1 [mm]:
4 mm
l1 [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 2.5 N
Spring load1) F2 ~ [N]:
~ 7.5 N
Article-No.:
22090.0040
CAD
Documents
Spring Plunger
  • d1: 4 mm
  • d2: 3 mm
  • d3: 4.03 mm
  • l1: 9 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 2.5 N
  • Spring load1) F2: ~ 7.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H8: 4 mm
  • Weight: 0.6 g
show article view
Spring Plunger
Material:
Brass
Spring load:
Standard
d1 [mm]:
5 mm
l1 [mm]:
10.8 mm
Spring load1) F1 ~ [N]:
~ 3.5 N
Spring load1) F2 ~ [N]:
~ 8 N
Article-No.:
22090.0050
CAD
Documents
Spring Plunger
  • d1: 5 mm
  • d2: 4 mm
  • d3: 5.03 mm
  • l1: 10.8 mm
  • Stroke s: 1.2 mm
  • Spring load1) F1: ~ 3.5 N
  • Spring load1) F2: ~ 8 N
  • Operating temperature range max.: 250 °C
  • Location hole H8: 5 mm
  • Weight: 1.2 g
show article view
Spring Plunger
Material:
Brass
Spring load:
Standard
d1 [mm]:
6 mm
l1 [mm]:
12.6 mm
Spring load1) F1 ~ [N]:
~ 3.5 N
Spring load1) F2 ~ [N]:
~ 10.5 N
Article-No.:
22090.0060
CAD
Documents
Spring Plunger
  • d1: 6 mm
  • d2: 5 mm
  • d3: 6.03 mm
  • l1: 12.6 mm
  • Stroke s: 1.6 mm
  • Spring load1) F1: ~ 3.5 N
  • Spring load1) F2: ~ 10.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H8: 6 mm
  • Weight: 1.9 g
show article view
Spring Plunger
Material:
Brass
Spring load:
Standard
d1 [mm]:
7 mm
l1 [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22090.0070
CAD
Documents
Spring Plunger
  • d1: 7 mm
  • d2: 6 mm
  • d3: 7.03 mm
  • l1: 14 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 4 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range max.: 250 °C
  • Location hole H8: 7 mm
  • Weight: 3 g
show article view
Spring Plunger
Material:
Brass
Spring load:
Standard
d1 [mm]:
8 mm
l1 [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 15 N
Article-No.:
22090.0080
CAD
Documents
Spring Plunger
  • d1: 8 mm
  • d2: 6.5 mm
  • d3: 8.03 mm
  • l1: 18 mm
  • Stroke s: 2.1 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 15 N
  • Operating temperature range max.: 250 °C
  • Location hole H8: 8 mm
  • Weight: 5.1 g
show article view
Spring Plunger

Material

Body

  • Brass

Ball

  • Stainless steel, hardened

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

References

Calculation of indexing resistance, please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet EH 22090. Spring Plungers – double-sided
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
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
Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.