To be used for positioning and applying pressure, e.g. during painting and sandblasting.
Sealed against chips and dirt.
Seal
Body
Threaded washer
Spring
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = stroke,
z = stop diameter
Calculation dimension x for workpieces:
x = d2/2 - s
Installation by pressing in.
Light spring load = spring from stainless steel
Standard spring load = spring from steel, blackened
Heavy spring load = spring from steel, zinc-plated by galvanization
Individual set screws can be screwed in the plate with threaded hole.
We are sorry, but we cannot translate our Website in all languages of the world. So we create an international english translation for you.