Clamps with nose, closed

EH 23170.

This clamp (clamping claw) according to DIN 6317 with nose is mainly used in mechanical clamping technology for clamping workpieces. Due to the closed design of the clamp, it is suitable for use with rotating workpieces.

Thanks to the closed slot, the clamp is suitable for an application with rotating workpieces.

Your selection resulted in 7 hits

Nominal dimension b1 [mm]
l1 [mm]
b2 [mm]
For screws [mm]
For screws [in]

More details

Article-No.
CAD / Documents
Price [€]
Available
Nominal dimension b1 [mm]:
22 mm
l1 [mm]:
250 mm
b2 [mm]:
60 mm
For screws [mm]:
M20, M22
For screws [in]:
3/4 in
Article-No.:
23170.0022
CAD
Documents
Clamps
  • Nominal dimension b1: 22 mm
  • l1: 250 mm
  • a: 40 mm
  • b2: 60 mm
  • b3: 35 mm
  • l2: 68 mm
  • l3: 160 mm
  • l4: 45 mm
  • For screws: M20, M22
  • For screws: 3/4 in
  • Weight: 3025 g
show article view
Clamps
Nominal dimension b1 [mm]:
22 mm
l1 [mm]:
315 mm
b2 [mm]:
60 mm
For screws [mm]:
M20, M22
For screws [in]:
3/4 in
Article-No.:
23170.0023
CAD
Documents
Clamps
  • Nominal dimension b1: 22 mm
  • l1: 315 mm
  • a: 40 mm
  • b2: 60 mm
  • b3: 35 mm
  • l2: 68 mm
  • l3: 220 mm
  • l4: 45 mm
  • For screws: M20, M22
  • For screws: 3/4 in
  • Weight: 3810 g
show article view
Clamps
Nominal dimension b1 [mm]:
26 mm
l1 [mm]:
250 mm
b2 [mm]:
70 mm
For screws [mm]:
M24
For screws [in]:
1 in
Article-No.:
23170.0026
CAD
Documents
Clamps
  • Nominal dimension b1: 26 mm
  • l1: 250 mm
  • a: 40 mm
  • b2: 70 mm
  • b3: 43 mm
  • l2: 83 mm
  • l3: 140 mm
  • l4: 56 mm
  • For screws: M24
  • For screws: 1 in
  • Weight: 3639 g
show article view
Clamps
Nominal dimension b1 [mm]:
26 mm
l1 [mm]:
315 mm
b2 [mm]:
70 mm
For screws [mm]:
M24
For screws [in]:
1 in
Article-No.:
23170.0027
CAD
Documents
Clamps
  • Nominal dimension b1: 26 mm
  • l1: 315 mm
  • a: 40 mm
  • b2: 70 mm
  • b3: 43 mm
  • l2: 83 mm
  • l3: 200 mm
  • l4: 56 mm
  • For screws: M24
  • For screws: 1 in
  • Weight: 4560 g
show article view
Clamps
Nominal dimension b1 [mm]:
26 mm
l1 [mm]:
500 mm
b2 [mm]:
70 mm
For screws [mm]:
M24
For screws [in]:
1 in
Article-No.:
23170.0029
CAD
Documents
Clamps
  • Nominal dimension b1: 26 mm
  • l1: 500 mm
  • a: 50 mm
  • b2: 70 mm
  • b3: 43 mm
  • l2: 83 mm
  • l3: 370 mm
  • l4: 56 mm
  • For screws: M24
  • For screws: 1 in
  • Weight: 9483 g
show article view
Clamps
Nominal dimension b1 [mm]:
33 mm
l1 [mm]:
315 mm
b2 [mm]:
80 mm
For screws [mm]:
M30
For screws [in]:
1 1/4 in
Article-No.:
23170.0030
CAD
Documents
Clamps
  • Nominal dimension b1: 33 mm
  • l1: 315 mm
  • a: 50 mm
  • b2: 80 mm
  • b3: 50 mm
  • l2: 88 mm
  • l3: 200 mm
  • l4: 56 mm
  • For screws: M30
  • For screws: 1 1/4 in
  • Weight: 6242 g
show article view
Clamps
Nominal dimension b1 [mm]:
33 mm
l1 [mm]:
400 mm
b2 [mm]:
80 mm
For screws [mm]:
M30
For screws [in]:
1 1/4 in
Article-No.:
23170.0031
CAD
Documents
Clamps
  • Nominal dimension b1: 33 mm
  • l1: 400 mm
  • a: 50 mm
  • b2: 80 mm
  • b3: 50 mm
  • l2: 88 mm
  • l3: 283 mm
  • l4: 56 mm
  • For screws: M30
  • For screws: 1 1/4 in
  • Weight: 7798 g
show article view
Clamps

Material

  • Heat-treated steel, varnished
Title
Category
Type
Direct download
Download basket
Datasheet EH 23170. Clamps – with nose, closed
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.