Spring Plungers smooth version

EH 22070.

Especially designed for the use in tool-making.

Usable as ejection pins and spring stops.

It is impossible for the complete spring plunger or any of its individual parts to come out of the retaining bore.

Your selection resulted in 8 hits

Material
Spring load
d1 -0.05 [mm]
l1 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel
Spring load:
Standard
d1 -0.05 [mm]:
6 mm
l1 [mm]:
20 mm
Spring load1) F1 ~ [N]:
~ 10 N
Spring load1) F2 ~ [N]:
~ 22 N
Article-No.:
22070.0006
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1 -0.05: 6 mm
  • d2: 2.7 mm
  • d3: 8 mm
  • l1: 20 mm
  • l2: 3.2 mm
  • l3: 6 mm
  • Stroke s: 3.5 mm
  • Spring load1) F1: ~ 10 N
  • Spring load1) F2: ~ 22 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 6 mm
  • Weight: 4 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 -0.05 [mm]:
8 mm
l1 [mm]:
24 mm
Spring load1) F1 ~ [N]:
~ 30 N
Spring load1) F2 ~ [N]:
~ 88 N
Article-No.:
22070.0008
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1 -0.05: 8 mm
  • d2: 3.9 mm
  • d3: 10 mm
  • l1: 24 mm
  • l2: 3.2 mm
  • l3: 8 mm
  • Stroke s: 4.5 mm
  • Spring load1) F1: ~ 30 N
  • Spring load1) F2: ~ 88 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 8 mm
  • Weight: 7.4 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 -0.05 [mm]:
10 mm
l1 [mm]:
30 mm
Spring load1) F1 ~ [N]:
~ 42 N
Spring load1) F2 ~ [N]:
~ 110 N
Article-No.:
22070.0010
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1 -0.05: 10 mm
  • d2: 5.9 mm
  • d3: 13 mm
  • l1: 30 mm
  • l2: 4 mm
  • l3: 10 mm
  • Stroke s: 5.5 mm
  • Spring load1) F1: ~ 42 N
  • Spring load1) F2: ~ 110 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 10 mm
  • Weight: 15 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 -0.05 [mm]:
12 mm
l1 [mm]:
36 mm
Spring load1) F1 ~ [N]:
~ 50 N
Spring load1) F2 ~ [N]:
~ 130 N
Article-No.:
22070.0012
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1 -0.05: 12 mm
  • d2: 7.9 mm
  • d3: 16 mm
  • l1: 36 mm
  • l2: 5 mm
  • l3: 12 mm
  • Stroke s: 6.5 mm
  • Spring load1) F1: ~ 50 N
  • Spring load1) F2: ~ 130 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 12 mm
  • Weight: 27 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 -0.05 [mm]:
6 mm
l1 [mm]:
20 mm
Spring load1) F1 ~ [N]:
~ 10 N
Spring load1) F2 ~ [N]:
~ 22 N
Article-No.:
22070.0106
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 -0.05: 6 mm
  • d2: 2.7 mm
  • d3: 8 mm
  • l1: 20 mm
  • l2: 3.2 mm
  • l3: 6 mm
  • Stroke s: 3.5 mm
  • Spring load1) F1: ~ 10 N
  • Spring load1) F2: ~ 22 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 6 mm
  • Weight: 4 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 -0.05 [mm]:
8 mm
l1 [mm]:
24 mm
Spring load1) F1 ~ [N]:
~ 30 N
Spring load1) F2 ~ [N]:
~ 88 N
Article-No.:
22070.0108
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 -0.05: 8 mm
  • d2: 3.9 mm
  • d3: 10 mm
  • l1: 24 mm
  • l2: 3.2 mm
  • l3: 8 mm
  • Stroke s: 4.5 mm
  • Spring load1) F1: ~ 30 N
  • Spring load1) F2: ~ 88 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 8 mm
  • Weight: 7.5 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 -0.05 [mm]:
10 mm
l1 [mm]:
30 mm
Spring load1) F1 ~ [N]:
~ 42 N
Spring load1) F2 ~ [N]:
~ 110 N
Article-No.:
22070.0110
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 -0.05: 10 mm
  • d2: 5.9 mm
  • d3: 13 mm
  • l1: 30 mm
  • l2: 4 mm
  • l3: 10 mm
  • Stroke s: 5.5 mm
  • Spring load1) F1: ~ 42 N
  • Spring load1) F2: ~ 110 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 10 mm
  • Weight: 15 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 -0.05 [mm]:
12 mm
l1 [mm]:
36 mm
Spring load1) F1 ~ [N]:
~ 50 N
Spring load1) F2 ~ [N]:
~ 130 N
Article-No.:
22070.0112
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 -0.05: 12 mm
  • d2: 7.9 mm
  • d3: 16 mm
  • l1: 36 mm
  • l2: 5 mm
  • l3: 12 mm
  • Stroke s: 6.5 mm
  • Spring load1) F1: ~ 50 N
  • Spring load1) F2: ~ 130 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 12 mm
  • Weight: 27 g
show article view
Spring Plunger

Material

Pin

  • Steel, case-hardened, blackened
  • Stainless Steel 1.4305, nitrided

Body

  • Free cutting steel, blackened
  • Stainless steel 1.4305

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22070. Spring Plungers – smooth version
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.