24300.0651 - U-Handles

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.

These U-handles are characterised by their ergonomic profile design with very high stability and their simple and timeless design.

This article 24300.0651 - U-Handles / stainless steel, dull blasted (b: 26 mm, l1 ±0.25: 128 mm) is one variant of the article group U-Handles (EH 24300.)

Version
b [mm]
l1 ±0.25 [mm]
h [mm]
Article-No.
Documents
Price [€]
Available
Version:
stainless steel, dull blasted
b [mm]:
26 mm
l1 ±0.25 [mm]:
128 mm
h [mm]:
57 mm
Article-No.:
24300.0651
Documents
U-Handles
  • stainless steel, dull blasted, Stainless steel
  • b: 26 mm
  • l1 ±0.25: 128 mm
  • l2: 145 mm
  • a: 17 mm
  • d: M8
  • h: 57 mm
  • r: 19 mm
  • t: 12 mm
  • Weight: 517 g
U-Handles

Material

Handle

  • Stainless steel 1.4301, dull blasted

Assembly

Back mount handle.

Title
Category
Type
Direct download
Download basket
Datasheet 24300.0651
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.