With this version, the pin is pressed in.
This article 24490.0021 - Tommy Screws DIN 6304 with fixed pin / without thrust pad, form E (d1: M20, l1: 90 mm) is one variant of the article group Tommy Screws DIN 6304 with fixed pin (EH 24490.)
Thrust point for thrust pad DIN 6311 form S, EH 22560.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.