Palm Grips DIN 6335 light metal

EH 24630.

These palm grips are manufactured accordingto DIN 6335.

Your selection resulted in 28 hits

Version
picture
Surface
d1 [mm]
d2 [mm]
d4 H7 [mm]
d5 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
raw part, form A
picture:
1
Surface:
unpolished
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24630.0040
CAD
Documents
Palm Grips
  • raw part, form A – picture 1, unpolished
  • d1: 40 mm
  • d2: 14 mm
  • h1: 26 mm
  • h3: 14 mm
  • Weight: 27 g
show article view
Palm Grips
Version:
raw part, form A
picture:
1
Surface:
unpolished
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24630.0050
CAD
Documents
Palm Grips
  • raw part, form A – picture 1, unpolished
  • d1: 50 mm
  • d2: 18 mm
  • h1: 34 mm
  • h3: 20 mm
  • Weight: 51 g
show article view
Palm Grips
Version:
raw part, form A
picture:
1
Surface:
unpolished
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24630.0063
CAD
Documents
Palm Grips
  • raw part, form A – picture 1, unpolished
  • d1: 63 mm
  • d2: 20 mm
  • h1: 42 mm
  • h3: 25 mm
  • Weight: 95 g
show article view
Palm Grips
Version:
raw part, form A
picture:
1
Surface:
unpolished
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24630.0080
CAD
Documents
Palm Grips
  • raw part, form A – picture 1, unpolished
  • d1: 80 mm
  • d2: 25 mm
  • h1: 52 mm
  • h3: 30 mm
  • Weight: 161 g
show article view
Palm Grips
Version:
with smooth blind hole, form C
picture:
3
Surface:
unpolished
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
8 mm
d5 [mm]:
-
Article-No.:
24630.0240
CAD
Documents
Palm Grips
  • with smooth blind hole, form C – picture 3, unpolished
  • d1: 40 mm
  • d2: 14 mm
  • d4 H7: 8 mm
  • h2: 25 mm
  • t1: 15 mm
  • Weight: 23 g
show article view
Palm Grips
Version:
with smooth blind hole, form C
picture:
3
Surface:
unpolished
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
10 mm
d5 [mm]:
-
Article-No.:
24630.0250
CAD
Documents
Palm Grips
  • with smooth blind hole, form C – picture 3, unpolished
  • d1: 50 mm
  • d2: 18 mm
  • d4 H7: 10 mm
  • h2: 32 mm
  • t1: 18 mm
  • Weight: 42 g
show article view
Palm Grips
Version:
with smooth blind hole, form C
picture:
3
Surface:
unpolished
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
12 mm
d5 [mm]:
-
Article-No.:
24630.0263
CAD
Documents
Palm Grips
  • with smooth blind hole, form C – picture 3, unpolished
  • d1: 63 mm
  • d2: 20 mm
  • d4 H7: 12 mm
  • h2: 40 mm
  • t1: 22 mm
  • Weight: 73 g
show article view
Palm Grips
Version:
with smooth blind hole, form C
picture:
3
Surface:
unpolished
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
16 mm
d5 [mm]:
-
Article-No.:
24630.0280
CAD
Documents
Palm Grips
  • with smooth blind hole, form C – picture 3, unpolished
  • d1: 80 mm
  • d2: 25 mm
  • d4 H7: 16 mm
  • h2: 50 mm
  • t1: 28 mm
  • Weight: 138 g
show article view
Palm Grips
Version:
with thread, drilled out, form D
picture:
4
Surface:
unpolished
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
-
d5 [mm]:
M8
Article-No.:
24630.0340
CAD
Documents
Palm Grips
  • with thread, drilled out, form D – picture 4, unpolished
  • d1: 40 mm
  • d2: 14 mm
  • d5: M8
  • d6: 8.4 mm
  • h2: 25 mm
  • Weight: 23 g
  • t2: 13 mm
show article view
Palm Grips
Version:
with thread, drilled out, form D
picture:
4
Surface:
unpolished
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
-
d5 [mm]:
M10
Article-No.:
24630.0350
CAD
Documents
Palm Grips
  • with thread, drilled out, form D – picture 4, unpolished
  • d1: 50 mm
  • d2: 18 mm
  • d5: M10
  • d6: 10.5 mm
  • h2: 32 mm
  • Weight: 44 g
  • t2: 16 mm
show article view
Palm Grips
Version:
with thread, drilled out, form D
picture:
4
Surface:
unpolished
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
-
d5 [mm]:
M12
Article-No.:
24630.0363
CAD
Documents
Palm Grips
  • with thread, drilled out, form D – picture 4, unpolished
  • d1: 63 mm
  • d2: 20 mm
  • d5: M12
  • d6: 13 mm
  • h2: 40 mm
  • Weight: 70 g
  • t2: 20 mm
show article view
Palm Grips
Version:
with thread, drilled out, form D
picture:
4
Surface:
unpolished
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
-
d5 [mm]:
M16
Article-No.:
24630.0380
CAD
Documents
Palm Grips
  • with thread, drilled out, form D – picture 4, unpolished
  • d1: 80 mm
  • d2: 25 mm
  • d5: M16
  • d6: 17 mm
  • h2: 50 mm
  • Weight: 129 g
  • t2: 20 mm
show article view
Palm Grips
Version:
with threaded blind hole, form E
picture:
5
Surface:
unpolished
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
-
d5 [mm]:
M8
Article-No.:
24630.0440
CAD
Documents
Palm Grips
  • with threaded blind hole, form E – picture 5, unpolished
  • d1: 40 mm
  • d2: 14 mm
  • d5: M8
  • h2: 25 mm
  • t1: 15 mm
  • Weight: 24 g
show article view
Palm Grips
Version:
with threaded blind hole, form E
picture:
5
Surface:
unpolished
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
-
d5 [mm]:
M10
Article-No.:
24630.0450
CAD
Documents
Palm Grips
  • with threaded blind hole, form E – picture 5, unpolished
  • d1: 50 mm
  • d2: 18 mm
  • d5: M10
  • h2: 32 mm
  • t1: 18 mm
  • Weight: 46 g
show article view
Palm Grips
Version:
with threaded blind hole, form E
picture:
5
Surface:
unpolished
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
-
d5 [mm]:
M12
Article-No.:
24630.0463
CAD
Documents
Palm Grips
  • with threaded blind hole, form E – picture 5, unpolished
  • d1: 63 mm
  • d2: 20 mm
  • d5: M12
  • h2: 40 mm
  • t1: 22 mm
  • Weight: 74 g
show article view
Palm Grips
Version:
with threaded blind hole, form E
picture:
5
Surface:
unpolished
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
-
d5 [mm]:
M16
Article-No.:
24630.0480
CAD
Documents
Palm Grips
  • with threaded blind hole, form E – picture 5, unpolished
  • d1: 80 mm
  • d2: 25 mm
  • d5: M16
  • h2: 50 mm
  • t1: 28 mm
  • Weight: 142 g
show article view
Palm Grips
Version:
with smooth blind hole, form C
picture:
3
Surface:
polished
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
8 mm
d5 [mm]:
-
Article-No.:
24630.0640
CAD
Documents
Palm Grips
  • with smooth blind hole, form C – picture 3, polished
  • d1: 40 mm
  • d2: 14 mm
  • d4 H7: 8 mm
  • h2: 25 mm
  • t1: 15 mm
  • Weight: 23 g
show article view
Palm Grips
Version:
with smooth blind hole, form C
picture:
3
Surface:
polished
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
10 mm
d5 [mm]:
-
Article-No.:
24630.0650
CAD
Documents
Palm Grips
  • with smooth blind hole, form C – picture 3, polished
  • d1: 50 mm
  • d2: 18 mm
  • d4 H7: 10 mm
  • h2: 32 mm
  • t1: 18 mm
  • Weight: 42 g
show article view
Palm Grips
Version:
with smooth blind hole, form C
picture:
3
Surface:
polished
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
12 mm
d5 [mm]:
-
Article-No.:
24630.0663
CAD
Documents
Palm Grips
  • with smooth blind hole, form C – picture 3, polished
  • d1: 63 mm
  • d2: 20 mm
  • d4 H7: 12 mm
  • h2: 40 mm
  • t1: 22 mm
  • Weight: 73 g
show article view
Palm Grips
Version:
with smooth blind hole, form C
picture:
3
Surface:
polished
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
16 mm
d5 [mm]:
-
Article-No.:
24630.0680
CAD
Documents
Palm Grips
  • with smooth blind hole, form C – picture 3, polished
  • d1: 80 mm
  • d2: 25 mm
  • d4 H7: 16 mm
  • h2: 50 mm
  • t1: 28 mm
  • Weight: 138 g
show article view
Palm Grips
Version:
with thread, drilled out, form D
picture:
4
Surface:
polished
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
-
d5 [mm]:
M8
Article-No.:
24630.0740
CAD
Documents
Palm Grips
  • with thread, drilled out, form D – picture 4, polished
  • d1: 40 mm
  • d2: 14 mm
  • d5: M8
  • d6: 8.4 mm
  • h2: 25 mm
  • Weight: 23 g
  • t2: 13 mm
show article view
Palm Grips
Version:
with thread, drilled out, form D
picture:
4
Surface:
polished
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
-
d5 [mm]:
M10
Article-No.:
24630.0750
CAD
Documents
Palm Grips
  • with thread, drilled out, form D – picture 4, polished
  • d1: 50 mm
  • d2: 18 mm
  • d5: M10
  • d6: 10.5 mm
  • h2: 32 mm
  • Weight: 44 g
  • t2: 16 mm
show article view
Palm Grips
Version:
with thread, drilled out, form D
picture:
4
Surface:
polished
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
-
d5 [mm]:
M12
Article-No.:
24630.0763
CAD
Documents
Palm Grips
  • with thread, drilled out, form D – picture 4, polished
  • d1: 63 mm
  • d2: 20 mm
  • d5: M12
  • d6: 13 mm
  • h2: 40 mm
  • Weight: 70 g
  • t2: 20 mm
show article view
Palm Grips
Version:
with thread, drilled out, form D
picture:
4
Surface:
polished
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
-
d5 [mm]:
M16
Article-No.:
24630.0780
CAD
Documents
Palm Grips
  • with thread, drilled out, form D – picture 4, polished
  • d1: 80 mm
  • d2: 25 mm
  • d5: M16
  • d6: 17 mm
  • h2: 50 mm
  • Weight: 129 g
  • t2: 20 mm
show article view
Palm Grips

Material

Handle

  • Light metal Al, unpolished
  • Light metal Al, polished
Title
Category
Type
Direct download
Download basket
Datasheet EH 24630. Palm Grips – DIN 6335 light metal
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.