24830.0036 - Knurled Thumb Screws
plastic

Material
Screw
d1 [mm]
l [mm]
d4 [mm]
Article-No.
Documents
Price [€]
Available
Material:
Thermoplastic PA, black
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
M4
l [mm]:
30 mm
d4 [mm]:
19 mm
Article-No.:
24830.0036
Documents
Knurled Thumb Screws
  • Steel
  • d1: M4
  • l: 30 mm
  • d2: 9 mm
  • d3: 12 mm
  • d4: 19 mm
  • h: 14 mm
  • k: 8 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 7 g
Knurled Thumb Screws

Material

Handle

  • Thermoplastic PA, black

Screw

  • Steel, zinc-plated by galvanization
Title
Category
Type
Direct download
Download basket
Datasheet 24830.0036
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.