24330.0414 - Crank Handles

l [mm]
s - H11 [mm]
Article-No.
Documents
Price [€]
Available
l [mm]:
Aluminium AI
s H11 [mm]:
125 mm
:
14 mm
Article-No.:
24330.0414
Documents
Crank Handles
  • Aluminium AI
  • l: 125 mm
  • s H11: 14 mm
  • e min.: 18.1 mm
  • d1 max.: 14.7 mm
  • d2: 32 mm
  • d3: 35 mm
  • h1: 34 mm
  • h2: ~ 22 mm
  • h3: 18 mm
  • d4 Cylindrical handle ∅ EH 24530.: 26 mm
  • Operating temperature range max.: 80 °C
  • Weight: 251 g
Crank Handles

Material

Handle body

  • Aluminium, plastic coated, black, matt structure

Cylindrical handle

  • Thermosetting plastic PF 31, black

References

Alternative to crank handles DIN 469.

Title
Category
Type
Direct download
Download basket
Datasheet 24330.0414
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.