24420.0310 - Adjustable Clamping Levers
with axial bearing, with female thread

Adjustable clamping levers find versatile applications when the area of use is confined or a specific lever position is required.

Advantages of axial bearing:

  • Double clamping force with same lever size, by reducing the surface friction.
  • Protection of workpiece by a fixed locating surface.
  • Little setting due to higher pre-clamping force of bolt, e.g. thread.

This article 24420.0310 - Adjustable Clamping Levers with axial bearing, with female thread / (d1: 30 mm, d2: M12) is one variant of the article group Adjustable Clamping Levers with axial bearing, with female thread (EH 24420.)

Colour
d1 [mm]
d2 [mm]
l2 [mm]
Article-No.
Documents
Price [€]
Available
Colour:
orange
d1 [mm]:
30 mm
d2 [mm]:
M12
l2 [mm]:
108 mm
Article-No.:
24420.0310
Documents
Adjustable Clamping Levers
  • orange
  • d1: 30 mm
  • d2: M12
  • d3: 35 mm
  • h1: 56.5 mm
  • h2: 82 mm
  • h3: 5 mm
  • l2: 108 mm
  • t1 min.: 26.5 mm
  • t2: 6.6 mm
  • Weight: 358 g
Adjustable Clamping Levers

Material

Lever

  • Zinc die-cast, plastic coated, orange similar to RAL 2004, matt structure

Threaded part

  • Steel, nitrided, blackened

Inner parts

  • Steel, nitrided, blackened

Operation

By lifting the lever the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.

Title
Category
Type
Direct download
Download basket
Datasheet 24420.0310
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Adjustable Clamping Levers
Category:
Product Description
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.