Adjustable clamping levers with rust-proof inner parts. Suitable for multiple applications, e.g. medical environments, chemical industry, and so on.
This article 24390.0111 - Adjustable Clamping Levers inner parts from stainless steel, with female thread / (d1: 14 mm, d2: M5) is one variant of the article group Adjustable Clamping Levers inner parts from stainless steel, with female thread (EH 24390.)
Lever
Threaded part
Inner parts
The threaded portion can be exchanged.
By lifting the lever the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.