Thrust Screws with plastic pad

EH 22760.

Thrust screws can be used for a gentle clamping or pressing of thread spindles, axes, shafts and surface treated parts.

Your selection resulted in 82 hits

Material
d1 [mm]
l1 ~ [mm]
WS [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Stainless steel 1.4305
d1 [mm]:
M10
l1 ~ [mm]:
~ 26.9 mm
WS [mm]:
5 mm
Article-No.:
22760.0704
CAD
Documents
Thrust Screws
  • Stainless steel
  • d1: M10
  • l1: ~ 26.9 mm
  • l2: ~ 1.9 mm
  • d2: 6.5 mm
  • WS: 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 9.9 g
show article view
Thrust Screws
Material:
Stainless steel 1.4305
d1 [mm]:
M10
l1 ~ [mm]:
~ 33.9 mm
WS [mm]:
5 mm
Article-No.:
22760.0705
CAD
Documents
Thrust Screws
  • Stainless steel
  • d1: M10
  • l1: ~ 33.9 mm
  • l2: ~ 1.9 mm
  • d2: 6.5 mm
  • WS: 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 13 g
show article view
Thrust Screws
Material:
Stainless steel 1.4305
d1 [mm]:
M10
l1 ~ [mm]:
~ 41.9 mm
WS [mm]:
5 mm
Article-No.:
22760.0706
CAD
Documents
Thrust Screws
  • Stainless steel
  • d1: M10
  • l1: ~ 41.9 mm
  • l2: ~ 1.9 mm
  • d2: 6.5 mm
  • WS: 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 17 g
show article view
Thrust Screws
Material:
Stainless steel 1.4305
d1 [mm]:
M10
l1 ~ [mm]:
~ 51.9 mm
WS [mm]:
5 mm
Article-No.:
22760.0707
CAD
Documents
Thrust Screws
  • Stainless steel
  • d1: M10
  • l1: ~ 51.9 mm
  • l2: ~ 1.9 mm
  • d2: 6.5 mm
  • WS: 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 22 g
show article view
Thrust Screws
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l1 ~ [mm]:
~ 22.1 mm
WS [mm]:
6 mm
Article-No.:
22760.0722
CAD
Documents
Thrust Screws
  • Stainless steel
  • d1: M12
  • l1: ~ 22.1 mm
  • l2: ~ 2.1 mm
  • d2: 8 mm
  • WS: 6 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 9.1 g
show article view
Thrust Screws
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l1 ~ [mm]:
~ 27.1 mm
WS [mm]:
6 mm
Article-No.:
22760.0723
CAD
Documents
Thrust Screws
  • Stainless steel
  • d1: M12
  • l1: ~ 27.1 mm
  • l2: ~ 2.1 mm
  • d2: 8 mm
  • WS: 6 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 13 g
show article view
Thrust Screws
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l1 ~ [mm]:
~ 34.1 mm
WS [mm]:
6 mm
Article-No.:
22760.0724
CAD
Documents
Thrust Screws
  • Stainless steel
  • d1: M12
  • l1: ~ 34.1 mm
  • l2: ~ 2.1 mm
  • d2: 8 mm
  • WS: 6 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 18 g
show article view
Thrust Screws
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l1 ~ [mm]:
~ 42.1 mm
WS [mm]:
6 mm
Article-No.:
22760.0725
CAD
Documents
Thrust Screws
  • Stainless steel
  • d1: M12
  • l1: ~ 42.1 mm
  • l2: ~ 2.1 mm
  • d2: 8 mm
  • WS: 6 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 23 g
show article view
Thrust Screws
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l1 ~ [mm]:
~ 52.1 mm
WS [mm]:
6 mm
Article-No.:
22760.0726
CAD
Documents
Thrust Screws
  • Stainless steel
  • d1: M12
  • l1: ~ 52.1 mm
  • l2: ~ 2.1 mm
  • d2: 8 mm
  • WS: 6 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 30 g
show article view
Thrust Screws
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l1 ~ [mm]:
~ 65.1 mm
WS [mm]:
6 mm
Article-No.:
22760.0727
CAD
Documents
Thrust Screws
  • Stainless steel
  • d1: M12
  • l1: ~ 65.1 mm
  • l2: ~ 2.1 mm
  • d2: 8 mm
  • WS: 6 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 40 g
show article view
Thrust Screws

Material

Pad

  • Thermoplastic POM, white

Screw

  • Steel, blackened
  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet EH 22760. Thrust Screws – with plastic pad
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Thrust Screws / Ball-Ended Thrust Screws
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball-ended Thrust Screws
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.