22860.0116 - Oil-Sight Glasses

Oil-sight glasses can be used for level control in tanks without excess pressure.

This article 22860.0116 - Oil-Sight Glasses / with oil level mark (Size (sight opening) d1: 16 mm) is one variant of the article group Oil-Sight Glasses (EH 22860.)

Version
Size (sight opening) d1 [mm]
Location hole D - H11 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with oil level mark
Size (sight opening) d1 [mm]:
16 mm
Location hole D H11 [mm]:
20 mm
Article-No.:
22860.0116
Documents
Oil-Sight Glasses
  • with oil level mark
  • Size (sight opening) d1: 16 mm
  • d2: 25 mm
  • d3: 2.2 mm
  • x: ~ 15 mm
  • l1: 3.5 mm
  • b min.: 9 mm
  • e: 21 mm
  • h: 5 mm
  • Location hole D H11: 20 mm
  • Operating temperature range min.: -20 °C
  • Operating temperature range max.: 70 °C
  • Weight: 9.2 g
Oil-Sight Glasses
Product
Article-No.
Available
Product:
key for the following sizes
Size (sight opening) d1: 16 mm
Article-No.:
22860.0816
assembly tool
  • assembly tool
  • Size (sight opening) d1: 16 mm
  • d h9: 2 mm
  • e: 21 mm
  • Weight: 16 g

Material

Seal ring

  • Resistant to oil and gasoline

Reflector

  • Plastic, white

Ring nut

  • Aluminium AI

Oil-sight glass

  • Plexiglass (PMMA) clear

Assembly

Can be fitted without thread in H11 borehole. Sealing by simply tightening the ring nut.

Title
Category
Type
Direct download
Download basket
Datasheet 22860.0116
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.