To be used as solid and precise seat and stop. The pin-shaped form of this locating pin allows an application in components with narrow seating points.
Bearing surface induction hardened and grounded.
This article 22680.0424 - Seating Pins pin shape / with male thread (l1 ±0.01: 50 mm, d1: M10, d2: 6 mm) is one variant of the article group Seating Pins pin shape (EH 22680.)
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.