22620.0611 - Hard Metal Inserts

Basic element to be mounted into clamping devices, clamping jaws, clamping arms, claw feed systems and so forth.

For an abrasion-proof transmission of high holding forces, e. g. on cast or forged pieces.

This article 22620.0611 - Hard Metal Inserts / ribbed (d1 ±0.1: 11.3 mm) is one variant of the article group Hard Metal Inserts (EH 22620.)

Version
picture
d1 [mm]
h1 [mm]
Article-No.
Documents
Price [€]
Available
Version:
ribbed
picture:
1
d1 [mm]:
11.3 mm
h1 [mm]:
5 mm
Article-No.:
22620.0611
Documents
Hard Metal Inserts
  • ribbed – picture 1
  • d1 ±0.1: 11.3 mm
  • d2 ±0.2: 12.1 mm
  • d3: ~ 10.6 mm
  • h1: 5 mm
  • t: 2 mm
  • Weight: 5.8 g
Hard Metal Inserts

Material

Insert

  • Hard metal, ribbed

Assembly

Mounting can take place by either soldering, glueing or pressing in. The three positioning tabs guarantee exact centering and when being glued or pressed in, article is secured against rotating. Depending on the individual element choose a mounting diameter between d1 and d2.

Title
Category
Type
Direct download
Download basket
Datasheet 22620.0611
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.