Assembly support and extended applications for index bolts.
Also usable for index plungers size 6, 8 and 10.
This article 22120.0348 - Mounting Blocks for index bolts and index plungers / mounting hole vertical to index bolt and index plunger (d1: M16 x 1,5 mm) is one variant of the article group Mounting Blocks for index bolts and index plungers (EH 22120.)
Grub Screw
Body
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.