22360.0020 - Clamping Pins
self-locking, with span compensation

Used for fixing and simultaneously tightly connecting thin walled plates. Clamping distance of 5 mm for clamping of sheets for welding work, for protection, coverings, to close doors etc.

All versions are corrosion resistant.

Version with ergonomic grip.

This article 22360.0020 - Clamping Pins self-locking, with span compensation / (d1 -0.04 -0.08: 8 mm, l1: 0 mm – 5 mm) is one variant of the article group Clamping Pins self-locking, with span compensation (EH 22360.)

d1 -0.04 -0.08 [mm]
l1 [mm]
Clamping force - max. [N]
Article-No.
Documents
Price [€]
Available
d1 -0.04 -0.08 [mm]:
8 mm
l1 [mm]:
0 – 5 mm
Clamping force max. [N]:
16 N
Article-No.:
22360.0020
Documents
Clamping Pins
  • d1 -0.04 -0.08: 8 mm
  • l1: 0 mm – 5 mm
  • d2: 9.5 mm
  • d3: 38 mm
  • d4: 17.5 mm
  • l2: 6.5 mm
  • l3: 30.2 mm
  • l4: 11 mm
  • l5 Unclamped: 3 mm
  • Location hole H11: 8 mm
  • Clamping force max.: 16 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 24 g
Clamping Pins

Material

Pin part

  • Stainless steel 1.4305

Handle

  • Thermoplastic PA 6, grey

Spring

  • Stainless steel

Operation

The balls are unlocked by pressing the button.

Title
Category
Type
Direct download
Download basket
Datasheet 22360.0020
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball Lock Pins
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.