Product filter
Your selection resulted in 208 hits
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +0.6: 10 mm
d2 : 9.5 mm
d3 : 14.7 mm
l2 ±1: 8.2 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 34 g
Shearing resistance, two-shear1) min.: 38 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +0.6: 15 mm
d2 : 9.5 mm
d3 : 14.7 mm
l2 ±1: 8.2 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 36 g
Shearing resistance, two-shear1) min.: 38 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +0.6: 20 mm
d2 : 9.5 mm
d3 : 14.7 mm
l2 ±1: 8.2 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 38 g
Shearing resistance, two-shear1) min.: 38 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +0.6: 25 mm
d2 : 9.5 mm
d3 : 14.7 mm
l2 ±1: 8.2 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 39 g
Shearing resistance, two-shear1) min.: 38 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +0.6: 30 mm
d2 : 9.5 mm
d3 : 14.7 mm
l2 ±1: 8.2 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 41 g
Shearing resistance, two-shear1) min.: 38 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +0.6: 35 mm
d2 : 9.5 mm
d3 : 14.7 mm
l2 ±1: 8.2 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 43 g
Shearing resistance, two-shear1) min.: 38 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +0.6: 40 mm
d2 : 9.5 mm
d3 : 14.7 mm
l2 ±1: 8.2 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 45 g
Shearing resistance, two-shear1) min.: 38 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +0.6: 45 mm
d2 : 9.5 mm
d3 : 14.7 mm
l2 ±1: 8.2 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 47 g
Shearing resistance, two-shear1) min.: 38 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +0.6: 50 mm
d2 : 9.5 mm
d3 : 14.7 mm
l2 ±1: 8.2 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 49 g
Shearing resistance, two-shear1) min.: 38 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +0.6: 60 mm
d2 : 9.5 mm
d3 : 14.7 mm
l2 ±1: 8.2 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 52 g
Shearing resistance, two-shear1) min.: 38 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +0.6: 70 mm
d2 : 9.5 mm
d3 : 14.7 mm
l2 ±1: 8.2 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 56 g
Shearing resistance, two-shear1) min.: 38 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +0.6: 80 mm
d2 : 9.5 mm
d3 : 14.7 mm
l2 ±1: 8.2 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 60 g
Shearing resistance, two-shear1) min.: 38 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +0.6: 90 mm
d2 : 9.5 mm
d3 : 14.7 mm
l2 ±1: 8.2 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 63 g
Shearing resistance, two-shear1) min.: 38 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
More details
Stainless steel
d1 -0.04 -0.08: 8 mm
l1 +0.6: 100 mm
d2 : 9.5 mm
d3 : 14.7 mm
l2 ±1: 8.2 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 8 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 67 g
Shearing resistance, two-shear1) min.: 38 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
10 mm
Shearing resistance, two-shear1) min. [kN]:
60 kN
More details
Stainless steel
d1 -0.04 -0.08: 10 mm
l1 +0.6: 15 mm
d2 : 12 mm
d3 : 14.7 mm
l2 ±1: 9.6 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 41 g
Shearing resistance, two-shear1) min.: 60 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
10 mm
Shearing resistance, two-shear1) min. [kN]:
60 kN
More details
Stainless steel
d1 -0.04 -0.08: 10 mm
l1 +0.6: 20 mm
d2 : 12 mm
d3 : 14.7 mm
l2 ±1: 9.6 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 44 g
Shearing resistance, two-shear1) min.: 60 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
10 mm
Shearing resistance, two-shear1) min. [kN]:
60 kN
More details
Stainless steel
d1 -0.04 -0.08: 10 mm
l1 +0.6: 25 mm
d2 : 12 mm
d3 : 14.7 mm
l2 ±1: 9.6 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 47 g
Shearing resistance, two-shear1) min.: 60 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
10 mm
Shearing resistance, two-shear1) min. [kN]:
60 kN
More details
Stainless steel
d1 -0.04 -0.08: 10 mm
l1 +0.6: 30 mm
d2 : 12 mm
d3 : 14.7 mm
l2 ±1: 9.6 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 50 g
Shearing resistance, two-shear1) min.: 60 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
10 mm
Shearing resistance, two-shear1) min. [kN]:
60 kN
More details
Stainless steel
d1 -0.04 -0.08: 10 mm
l1 +0.6: 35 mm
d2 : 12 mm
d3 : 14.7 mm
l2 ±1: 9.6 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 53 g
Shearing resistance, two-shear1) min.: 60 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
10 mm
Shearing resistance, two-shear1) min. [kN]:
60 kN
More details
Stainless steel
d1 -0.04 -0.08: 10 mm
l1 +0.6: 40 mm
d2 : 12 mm
d3 : 14.7 mm
l2 ±1: 9.6 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 56 g
Shearing resistance, two-shear1) min.: 60 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
10 mm
Shearing resistance, two-shear1) min. [kN]:
60 kN
More details
Stainless steel
d1 -0.04 -0.08: 10 mm
l1 +0.6: 45 mm
d2 : 12 mm
d3 : 14.7 mm
l2 ±1: 9.6 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 59 g
Shearing resistance, two-shear1) min.: 60 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
10 mm
Shearing resistance, two-shear1) min. [kN]:
60 kN
More details
Stainless steel
d1 -0.04 -0.08: 10 mm
l1 +0.6: 50 mm
d2 : 12 mm
d3 : 14.7 mm
l2 ±1: 9.6 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 62 g
Shearing resistance, two-shear1) min.: 60 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
10 mm
Shearing resistance, two-shear1) min. [kN]:
60 kN
More details
Stainless steel
d1 -0.04 -0.08: 10 mm
l1 +0.6: 60 mm
d2 : 12 mm
d3 : 14.7 mm
l2 ±1: 9.6 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 68 g
Shearing resistance, two-shear1) min.: 60 kN
show article view
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
10 mm
Shearing resistance, two-shear1) min. [kN]:
60 kN
More details
Stainless steel
d1 -0.04 -0.08: 10 mm
l1 +0.6: 70 mm
d2 : 12 mm
d3 : 14.7 mm
l2 ±1: 9.6 mm
l3 : 35.8 mm
l4 : 26.9 mm
l5 : 51.5 mm
l6 : 15.8 mm
Location hole H11: 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 150 °C
Weight: 74 g
Shearing resistance, two-shear1) min.: 60 kN
show article view
Material
Pin part
Stainless steel 1.4305
Stainless steel 1.4542, precipitation-hardened
Handle
Aluminium, black similar to RAL 9005
Press button
Spring
Notes
Special types on request.
This product is also available in INCH dimensions.
Characteristic
Types from stainless steel 1.4542 with marking below the balls.
Operation
The balls are unlocked by pressing the button.
Datasheet EH 22340. /EH 22350. Ball Lock Pins – self-locking, with T-Handle
Download basket:
Download basket
Accessories
Can easily be fitted with retaining cable EH 22400.
Further products
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.