Parts can be connected fast and easily with the ball lock connector in combination with the locating bushings.
The locating bushings are made from stainless steel. There are three versions available - mounting in wood (picture 2 and picture 4), one version that can be mounted in plastic (picture 3) and with holding (picture 5 and picture 6). In the bushings (picture 2, picture 3 and picture 5) the ball lock connector is lockable (4x90°). In the bushings (picture 4 and picture 6) the ball lock connector is rotatable.
As a robust tool, the item is made from stainless steel. The ball lock connector is maintenance-free, soundless and secured against loss.
This article 22330.0120 - Ball Lock Connectors self-locking, with holder / Ball Lock Connectors (Nominal diameter d1: 9.5 mm, l1: 40 mm, l2: 1 mm) is one variant of the article group Ball Lock Connectors self-locking, with holder (EH 22330.)
Pin part
Holder
Ball
Spring
Special types on request.
Marking groove if dimension = 1,5 mm for l1 (bushings - pictures 2, 3 and 4) or l2 (ball lock connector - picture 1).
Mounting into wood (picture 2 and picture 4)
Note: The bore diameter (D2) for the pilot hole of the safety bolt depends on the screw used.
Mounting into plastic (picture 3)
Note: The bore diameter to be chosen for the location hole depends on the hardness of the plastic.
The balls are unlocked by pressing the button.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contacts
Contact Standard Parts Contact Workholding Systems Contact Aviation Products RepresentativeContact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels