25030.0020 - Clamping Nuts
self-locking

Clamping nuts are used for rotating parts, especially for reversible shafts, for example for fixing the grinding wheel. The compact construction ensures a safe function and allows quick installation using a face wrench.

Compared with other backup methods, the clamping nut has the following advantages:

  • Self-locking (even with changing direction of rotation of the shaft)
  • Easy installation / dismantling
  • Also for repetitive clamping operations

This article 25030.0020 - Clamping Nuts self-locking / (d1: M20 x 1,5 mm, d2: 40 mm) is one variant of the article group Clamping Nuts self-locking (EH 25030.)

d1 [mm]
d2 [mm]
d3 [mm]
h [mm]
l [mm]
Article-No.
Documents
Price [€]
Available
d1 [mm]:
M20 x 1,5 mm
d2 [mm]:
40 mm
d3 [mm]:
4.1 mm
h [mm]:
8.5 mm
l [mm]:
32 mm
Article-No.:
25030.0020
Documents
Clamping Nuts
  • d1: M20 x 1,5 mm
  • d2: 40 mm
  • d3: 4.1 mm
  • h: 8.5 mm
  • l: 32 mm
  • Weight: 58 g
Clamping Nuts
Product
Article-No.
Available
Product:
adjustable face wrench, offset
for clamping nuts
adjustable face wrench, offset
: adjustable face wrench, offset
Article-No.:
25030.0022
Assembly Tools
  • adjustable face wrench, offset
  • Weight: 112 g

Material

  • Heat-treated steel, blackened

Notes

Further dimensions on request.

Assembly

The clamping nut consists of an outer and inner ring, which form a unit.

The outer ring has a conical bore, the slotted inner ring has a conical outer surface and a female thread.

When tightening the clamping nut using a face pin wrench, the two conical surfaces move against each other. As a result, the slotted inner ring narrows like a collet. The nut clamps itself on the flanks of the thread so much, that they do not detach even with opposite axis rotation.

Title
Category
Type
Direct download
Download basket
Datasheet 25030.0020
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.