23330.3103 - Toggle Clamps Hook Type
with horizontal base

Due to their favourable power to movement ratio and their easy action the toggle clamps are versatile applicable for a wide rang of uses.

The toggle clamps are manufactured from high quality components and are designed for maintenance-free continuous use.

An oil resistant ergonomic 2-component handle, with slip-proof, soft surface and large grip area for high ease of use.

This article 23330.3103 - Toggle Clamps Hook Type with horizontal base / Stainless steel (Nominal size: 3) is one variant of the article group Toggle Clamps Hook Type with horizontal base (EH 23330.)

Material
Nominal size
l1 min. [mm]
l1 max. [mm]
Holding force F1 [kN]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel
Nominal size:
3
l1 min. [mm]:
125 mm
l1 max. [mm]:
159 mm
Holding force F1 [kN]:
1.6 kN
Article-No.:
23330.3103
Documents
Toggle Clamps Hook Type
  • Stainless steel
  • Nominal size: 3
  • d1: 5.2 mm
  • d2: 4 mm
  • b1: 38 mm
  • b2: 19.5 mm – 23.5 mm
  • b3: 18 mm
  • h1: 12 mm
  • h2: 47 mm
  • h3: 99 mm
  • l1 min.: 125 mm
  • l1 max.: 159 mm
  • l2 min.: 42 mm
  • l2 max.: 76 mm
  • l3: 69 mm
  • l4: 11 mm
  • l5 min.: 38 mm
  • l5 max.: 72 mm
  • l6: 6.4 mm
  • l7: 13 mm
  • l8: 26 mm
  • l9: 26 mm
  • Holding force F1: 1.6 kN
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 144 g
Toggle Clamps Hook Type
Product
Article-No.
CAD
Available
Product:
Counter catch
Nominal size: 3
Article-No.:
23330.9523
CAD
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), Stainless steel
  • Nominal size: 3
  • l9: 26 mm
  • b3: 18 mm
  • d1: 5.2 mm
  • l4: 11 mm
  • Weight: 15 g

Material

Clamp

  • Stainless steel

Rivet

  • Stainless steel

Handle

  • plastic

Counter catch

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet 23330.3103
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Toggle Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Toggle Clamps
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.