Support Extensions for straight clamps, slotted, with adjustable counter piece

EH 23185.

The support extension is screwed on the counter piece of the clamp EH 23185. for an extension of the clamping height (dimension h2). The clamping height can be adjusted stepless by means of the support extension.

Your selection resulted in 7 hits

d1 [mm]
l [mm]
for clamps d1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 [mm]:
M10
l [mm]:
39 mm
for clamps d1 [mm]:
13 mm
Article-No.:
23185.0410
CAD
Documents
Support Extensions
  • d1: M10
  • l: 39 mm
  • d2: 30 mm
  • d3: M5
  • d4: 44 mm
  • h1: 8 mm
  • h2: 8 mm – 30 mm
  • a: 10 mm
  • b: 30 mm
  • k: 30 mm
  • for clamps d1: 13 mm
  • Weight: 148 g
show article view
Support Extensions
d1 [mm]:
M12
l [mm]:
49 mm
for clamps d1 [mm]:
17 mm
Article-No.:
23185.0412
CAD
Documents
Support Extensions
  • d1: M12
  • l: 49 mm
  • d2: 36 mm
  • d3: M5
  • d4: 54 mm
  • h1: 10 mm
  • h2: 10 mm – 37 mm
  • a: 16 mm
  • b: 42 mm
  • k: 35 mm
  • for clamps d1: 17 mm
  • Weight: 345 g
show article view
Support Extensions
d1 [mm]:
M12
l [mm]:
94 mm
for clamps d1 [mm]:
17 mm
Article-No.:
23185.0413
CAD
Documents
Support Extensions
  • d1: M12
  • l: 94 mm
  • d2: 36 mm
  • d3: M5
  • d4: 54 mm
  • h1: 10 mm
  • h2: 10 mm – 80 mm
  • a: 16 mm
  • b: 42 mm
  • k: 35 mm
  • for clamps d1: 17 mm
  • Weight: 473 g
show article view
Support Extensions
d1 [mm]:
M16
l [mm]:
55 mm
for clamps d1 [mm]:
21 mm
Article-No.:
23185.0416
CAD
Documents
Support Extensions
  • d1: M16
  • l: 55 mm
  • d2: 42 mm
  • d3: M5
  • d4: 60 mm
  • h1: 13 mm
  • h2: 13 mm – 41 mm
  • a: 20 mm
  • b: 50 mm
  • k: 40 mm
  • for clamps d1: 21 mm
  • Weight: 494 g
show article view
Support Extensions
d1 [mm]:
M16
l [mm]:
90 mm
for clamps d1 [mm]:
21 mm
Article-No.:
23185.0417
CAD
Documents
Support Extensions
  • d1: M16
  • l: 90 mm
  • d2: 42 mm
  • d3: M5
  • d4: 60 mm
  • h1: 13 mm
  • h2: 13 mm – 73 mm
  • a: 20 mm
  • b: 50 mm
  • k: 40 mm
  • for clamps d1: 21 mm
  • Weight: 640 g
show article view
Support Extensions
d1 [mm]:
M20
l [mm]:
69 mm
for clamps d1 [mm]:
25 mm
Article-No.:
23185.0420
CAD
Documents
Support Extensions
  • d1: M20
  • l: 69 mm
  • d2: 50 mm
  • d3: M6
  • d4: 70 mm
  • h1: 16 mm
  • h2: 16 mm – 52 mm
  • a: 25 mm
  • b: 46 mm
  • k: 50 mm
  • for clamps d1: 25 mm
  • Weight: 1136 g
show article view
Support Extensions
d1 [mm]:
M20
l [mm]:
109 mm
for clamps d1 [mm]:
25 mm
Article-No.:
23185.0421
CAD
Documents
Support Extensions
  • d1: M20
  • l: 109 mm
  • d2: 50 mm
  • d3: M6
  • d4: 70 mm
  • h1: 16 mm
  • h2: 16 mm – 91 mm
  • a: 25 mm
  • b: 46 mm
  • k: 50 mm
  • for clamps d1: 25 mm
  • Weight: 1001 g
show article view
Support Extensions

Material

Body

  • Steel, tempered, zinc-plated by galvanization

Supporting bolt

  • Heat-treated steel, quality 8.8, black
Title
Category
Type
Direct download
Download basket
Datasheet EH 23185. Support Extensions – for straight clamps, slotted, with adjustable counter piece
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.